Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.595 - $0.6593 | 510 In stock |
0.197 in
5.0 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| $0.044 - $0.0464 | Request the lead time here |
0.031 in
0.8 mm
|
|
|
0.138 in
3.5 mm
|
|
|
||
| $0.084 - $0.0884 | Request the lead time here |
0.079 in
2.0 mm
|
|
|
0.102 in
2.6 mm
|
|
|
||
| $0.2752 - $0.2896 | Request the lead time here |
0.039 in
1.0 mm
|
|
|
0.102 in
2.6 mm
|
|
|
||
| $0.0419 - $0.0439 | Request the lead time here |
0.031 in
0.8 mm
|
|
|
0.177 in
4.5 mm
|
|
|
||
| $0.1333 - $0.1403 | Request the lead time here |
0.177 in
4.5 mm
|
|
|
0.256 in
6.5 mm
|
|
|
||
| $0.0419 - $0.0771 | Request the lead time here |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
0.043 in
1.1 mm
|
0.102 in
2.6 mm
|
M2
|
0.189 in
4.8 mm
|
||
| $0.1333 - $0.1403 | Request the lead time here |
0.177 in
4.5 mm
|
0.984 in
25.0 mm
|
0.335 in
8.5 mm
|
0.256 in
6.5 mm
|
M6
|
0.512 in
13.0 mm
|
||
| $0.0953 - $0.1056 | 666 In stock |
0.098 in
2.5 mm
|
|
|
0.319 in
8.1 mm
|
|
|
||
| $0.044 - $0.0464 | Request the lead time here |
0.079 in
2.0 mm
|
|
|
0.138 in
3.5 mm
|
|
|
||
| $0.0538 - $0.0567 | Request the lead time here |
0.102 in
2.6 mm
|
|
|
0.102 in
2.6 mm
|
|
|
||
| $0.0956 - $0.1007 | Request the lead time here |
0.051 in
1.3 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| $0.0433 - $0.08 | 1000 In stock |
0.047 in
1.2 mm
|
|
|
0.122 in
3.1 mm
|
|
|
||
| $0.0956 - $0.1007 | Request the lead time here |
0.079 in
2.0 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| $0.1652 - $0.1738 | 510 In stock |
0.315 in
8.0 mm
|
|
|
0.177 in
4.5 mm
|
|
|
||
| $0.0275 - $0.0289 | 1019 In stock |
0.079 in
2.0 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| $0.0785 - $0.0828 | 1012 In stock |
0.079 in
2.0 mm
|
|
|
0.394 in
10.0 mm
|
|
|
||
| $0.1037 - $0.1091 | 510 In stock |
0.087 in
2.2 mm
|
|
|
0.138 in
3.5 mm
|
|
|
||
| $0.0831 - $0.0874 | 1029 In stock |
0.063 in
1.6 mm
|
|
|
0.173 in
4.4 mm
|
|
|
||
| $0.5264 - $0.5832 | 4408 In stock |
0.173 in
4.4 mm
|
|
|
0.319 in
8.1 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue