Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS), PA6 GF25%
  • Colors: Natural and Black.
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
195 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.0915 - $0.0964 1030 In stock
1.2 mm
2.9 mm
$0.0642 - $0.0675 1010 In stock
1.2 mm
3.6 mm
$0.1008 - $0.106 1029 In stock
1.6 mm
8.1 mm
$0.0969 - $0.1019 1030 In stock
1.7 mm
6.6 mm
$0.2384 - $0.2642 1010 In stock
1.7 mm
3.1 mm
$0.1532 - $0.1614 510 In stock
15.0 mm
6.1 mm
$0.0965 - $0.1015 1030 In stock
1.2 mm
2.9 mm
$0.0929 - $0.0978 1030 In stock
1.2 mm
3.6 mm
$0.0304 - $0.0321 1259 In stock
1.3 mm
3.1 mm
$0.1415 - $0.1567 2030 In stock
1.2 mm
3.3 mm
$0.0662 - $0.0696 511 In stock
2.0 mm
12.2 mm
$0.0172 - $0.0182 2028 In stock
1.7 mm
4.2 mm
$0.0934 - $0.0983 1030 In stock
1.2 mm
2.3 mm
$0.0579 - $0.0609 1030 In stock
1.7 mm
6.6 mm
$0.0559 - $0.0588 1030 In stock
1.7 mm
3.1 mm
$0.0256 - $0.0268 1020 In stock
1.5 mm
4.2 mm
$0.0275 - $0.0289 1019 In stock
2.0 mm
10.2 mm
$0.1037 - $0.1091 510 In stock
2.2 mm
3.5 mm
$0.1868 - $0.1966 509 In stock
2.5 mm
10.2 mm
$0.0886 - $0.0933 1015 In stock
1.6 mm
5.1 mm
  • of 10
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-4-8

Price Range
$0.0964 - $0.0915

Stock Levels
1030 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    2.9 mm
  • Thickness
    3.2 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-6-6

Price Range
$0.0675 - $0.0642

Stock Levels
1010 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    3.6 mm
  • Thickness
    2.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI5/16-12

Price Range
$0.106 - $0.1008

Stock Levels
1029 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    4.7 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI1/4-12

Price Range
$0.1019 - $0.0969

Stock Levels
1030 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    6.6 mm
  • Thickness
    4.7 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Countersunk Insulation Washer Shoulder Washer - ; ; ;

083030200001

Price Range
$0.2642 - $0.2384

Stock Levels
1010 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    3.7 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312082059935

Price Range
$0.1614 - $0.1532

Stock Levels
510 In stock
Attributes
  • Flange Height
    15.0 mm
  • Inside Diameter
    6.1 mm
  • Thickness
    16.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-4-4

Price Range
$0.1015 - $0.0965

Stock Levels
1030 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    2.9 mm
  • Thickness
    1.6 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-6-16

Price Range
$0.0978 - $0.0929

Stock Levels
1030 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    3.6 mm
  • Thickness
    6.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312083659935

Price Range
$0.0321 - $0.0304

Stock Levels
1259 In stock
Attributes
  • Flange Height
    1.3 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    2.3 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-5-3

Price Range
$0.1567 - $0.1415

Stock Levels
2030 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    3.3 mm
  • Thickness
    1.3 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

018120000001

Price Range
$0.0696 - $0.0662

Stock Levels
511 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    12.2 mm
  • Thickness
    4.0 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018040100001

Price Range
$0.0182 - $0.0172

Stock Levels
2028 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    4.2 mm
  • Thickness
    3.0 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Insulation Sleeve Shoulder Washer - ; ; ;

MNI-2-6

Price Range
$0.0983 - $0.0934

Stock Levels
1030 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    2.3 mm
  • Thickness
    2.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI1/4-6

Price Range
$0.0609 - $0.0579

Stock Levels
1030 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    6.6 mm
  • Thickness
    2.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018030200001

Price Range
$0.0588 - $0.0559

Stock Levels
1030 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    3.0 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018040200001

Price Range
$0.0268 - $0.0256

Stock Levels
1020 In stock
Attributes
  • Flange Height
    1.5 mm
  • Inside Diameter
    4.2 mm
  • Thickness
    3.5 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018100000001

Price Range
$0.0289 - $0.0275

Stock Levels
1019 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    10.2 mm
  • Thickness
    3.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312080659935

Price Range
$0.1091 - $0.1037

Stock Levels
510 In stock
Attributes
  • Flange Height
    2.2 mm
  • Inside Diameter
    3.5 mm
  • Thickness
    3.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Black Insulation Sleeve Shoulder Washer - ; ; ;

312082959935

Price Range
$0.1966 - $0.1868

Stock Levels
509 In stock
Attributes
  • Flange Height
    2.5 mm
  • Inside Diameter
    10.2 mm
  • Thickness
    3.7 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-10-32

Price Range
$0.0933 - $0.0886

Stock Levels
1015 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    12.7 mm
  • Full Material
    Polyamide
  • Colour
    Natural