Our Side Release Plugs feature a continuous sealing lip and a strong flexible side-tab. These ergonomic plugs are made of natural LDPE. Plug designed with rounded body ensures a low-abrasion fit.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tab Width | Compatible Thread Sizes (All) | Base Outside Diameter | Type | View | |
|---|---|---|---|---|---|---|---|
| $0.1357 - $0.25 | Request the lead time here |
|
|
0.441 in
11.2 mm
|
Round
|
||
| $0.2541 - $0.4681 | Request the lead time here |
|
|
0.437 in
11.1 mm
|
2
|
||
| $0.2953 - $0.5439 | Request the lead time here |
|
|
0.846 in
21.5 mm
|
2
|
||
| $0.3378 - $0.6222 | Request the lead time here |
|
|
0.594 in
15.1 mm
|
2
|
||
| $0.1793 - $0.3303 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
2
|
||
| $0.3032 - $0.5587 | 29 In stock |
|
|
0.528 in
13.4 mm
|
1
|
||
| $0.3084 - $0.5682 | Request the lead time here |
|
|
0.598 in
15.2 mm
|
1
|
||
| $0.3396 - $0.6258 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
1
|
||
| $0.3836 - $0.7067 | 20 In stock |
|
|
0.516 in
13.1 mm
|
2
|
||
| $0.1916 - $0.353 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue