Menu Search

Side Spring Draw Latches with Keeper

In production

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Material View
$7.1005 - $7.4742 Request the lead time here
304 Stainless Steel
$3.7972 - $3.997 Request the lead time here
Galvanised Steel
$2.3153 - $2.4373 Request the lead time here
Galvanised Steel
$14.664 - $15.4358 Request the lead time here
304 Stainless Steel
Draw Latch - Overall Width: 38.0 mm | 1.496 in ; Overall Width - 38.0 mm | 1.496 in ; Overall Height - 11.0 mm | 0.433 in

497934

Price Range
$7.4742 - $7.1005

Stock Levels
Request the lead time here
Attributes
  • Type
    10
  • Overall Height
    11.0 mm
  • Overall Length
    65.0 mm
  • Full Material
    304 Stainless Steel
  • Commodity Code
    7326909890
Draw Latch - Overall Width: 47.0 mm | 1.85 in ; Overall Width - 47.0 mm | 1.85 in ; Overall Height - 16.0 mm | 0.63 in

498011

Price Range
$3.997 - $3.7972

Stock Levels
Request the lead time here
Attributes
  • Type
    9
  • Mounting Hole Diameter
    5.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    90.0 mm
  • Commodity Code
    7326909890
Draw Latch - Overall Width: 38.0 mm | 1.496 in ; Overall Width - 38.0 mm | 1.496 in ; Overall Height - 11.0 mm | 0.433 in

498012

Price Range
$2.4373 - $2.3153

Stock Levels
Request the lead time here
Attributes
  • Type
    10
  • Overall Height
    11.0 mm
  • Overall Length
    65.0 mm
  • Commodity Code
    7326909890
Draw Latch - Overall Width: 47.0 mm | 1.85 in ; Overall Width - 47.0 mm | 1.85 in ; Overall Height - 16.0 mm | 0.63 in

497933

Price Range
$15.4358 - $14.664

Stock Levels
Request the lead time here
Attributes
  • Type
    9
  • Mounting Hole Diameter
    5.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    90.0 mm
  • Full Material
    304 Stainless Steel