Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.
Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.
Material: 304 Stainless Steel Series Code: SRR3695
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | d tol. h4 | l2 | l3 | View | |
|---|---|---|---|---|---|---|---|
| $175.011 - $193.918 | Request the lead time here |
87.0
|
32.0
|
43.0
|
26.0
|
||
| $138.2991 - $153.24 | Request the lead time here |
63.0
|
20.0
|
31.0
|
21.0
|
||
| $59.0748 - $65.4568 | Request the lead time here |
43.0
|
13.0
|
21.0
|
14.0
|
||
| $128.4533 - $142.3305 | Request the lead time here |
75.0
|
25.0
|
37.0
|
25.0
|
||
| $205.9985 - $228.2532 | Request the lead time here |
109.0
|
40.0
|
54.0
|
34.0
|
||
| $118.3022 - $131.0828 | Request the lead time here |
53.0
|
17.0
|
26.0
|
18.0
|
||
| $319.5687 - $354.0927 | Request the lead time here |
133.0
|
50.0
|
66.0
|
42.0
|
||
| $134.7882 - $149.3499 | Request the lead time here |
57.0
|
25.0
|
28.0
|
16.0