Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: Steel, 304 Stainless Steel Series Code: SRR3689, SRR3694, SRR3690, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
$139.5203 - $154.5931 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
31.0
42.0
$71.3629 - $79.0725 Request the lead time here
10.0
52.0
Steel
Round Bore
26.0
15.0
16.0
$612.3476 - $678.5015 Request the lead time here
40.0
166.0
Steel
With keyway
83.0
47.0
70.0
$101.1293 - $112.0547 Request the lead time here
20.0
86.0
Steel
Round Bore
43.0
24.0
32.0
$143.1075 - $158.5678 Request the lead time here
10.0
48.0
Steel
Round Bore
24.0
12.0
22.0
$82.1246 - $90.9969 Request the lead time here
16.0
74.0
Steel
Round Bore
37.0
21.0
25.0
$112.2726 - $124.4018 Request the lead time here
16.0
74.0
Steel
With keyway
37.0
21.0
25.0
$110.1355 - $122.0338 Request the lead time here
12.0
62.0
Steel
With keyway
31.0
18.0
22.0
$101.6635 - $112.6466 Request the lead time here
10.0
52.0
Steel
With keyway
26.0
15.0
16.0
$545.0298 - $603.9112 Request the lead time here
40.0
166.0
Steel
Round Bore
83.0
47.0
70.0
$79.8348 - $88.4598 Request the lead time here
12.0
62.0
Steel
Round Bore
31.0
18.0
22.0
$178.8271 - $198.1464 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
31.0
42.0
$246.4502 - $273.0751 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
26.0
50.0
$79.8348 - $88.4598 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
$66.6309 - $73.8292 Request the lead time here
10.0
48.0
Steel
Round Bore
24.0
12.0
22.0
$159.6698 - $176.9195 Request the lead time here
12.0
56.0
304 Stainless Steel
Round Bore
28.0
13.0
25.0
$579.1466 - $641.7137 Request the lead time here
35.0
140.0
Steel
Round Bore
70.0
35.0
70.0
$158.6776 - $175.82 Request the lead time here
16.0
68.0
Steel
Round Bore
34.0
16.0
32.0
$142.7258 - $158.145 Request the lead time here
6.0
34.0
304 Stainless Steel
Round Bore
17.0
8.0
16.0
$167.3786 - $185.4609 Request the lead time here
18.0
74.0
Steel
Round Bore
37.0
17.0
36.0
  • of 5
Single Universal Joint 25.0 108.0 Steel

20214159

Price Range
$154.5931 - $139.5203

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 10.0 52.0 Steel

20214111

Price Range
$79.0725 - $71.3629

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    16.0
  • l1
    52.0
  • l2
    26.0
Single Universal Joint 40.0 166.0 Steel

20214227

Price Range
$678.5015 - $612.3476

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 20.0 86.0 Steel

20214142

Price Range
$112.0547 - $101.1293

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    32.0
  • l1
    86.0
  • l2
    43.0
Single Universal Joint 10.0 48.0 Steel

20214234

Price Range
$158.5678 - $143.1075

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 16.0 74.0 Steel

20214135

Price Range
$90.9969 - $82.1246

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 16.0 74.0 Steel

20214197

Price Range
$124.4018 - $112.2726

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 12.0 62.0 Steel

20214180

Price Range
$122.0338 - $110.1355

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    22.0
  • l1
    62.0
  • l2
    31.0
Single Universal Joint 10.0 52.0 Steel

20214173

Price Range
$112.6466 - $101.6635

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    16.0
  • l1
    52.0
  • l2
    26.0
Single Universal Joint 40.0 166.0 Steel

20214166

Price Range
$603.9112 - $545.0298

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 12.0 62.0 Steel

20214128

Price Range
$88.4598 - $79.8348

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    22.0
  • l1
    62.0
  • l2
    31.0
Single Universal Joint 25.0 108.0 Steel

20214210

Price Range
$198.1464 - $178.8271

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 25.0 108.0 Steel

20214272

Price Range
$273.0751 - $246.4502

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 12.0 56.0 Steel

20214845

Price Range
$88.4598 - $79.8348

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 10.0 48.0 Steel

20214838

Price Range
$73.8292 - $66.6309

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 12.0 56.0 304 Stainless Steel

20215170

Price Range
$176.9195 - $159.6698

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 35.0 140.0 Steel

20215422

Price Range
$641.7137 - $579.1466

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 16.0 68.0 Steel

20214258

Price Range
$175.82 - $158.6776

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 6.0 34.0 304 Stainless Steel

20215149

Price Range
$158.145 - $142.7258

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 18.0 74.0 Steel

20215392

Price Range
$185.4609 - $167.3786

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0