These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
Material: Steel, 304 Stainless Steel Series Code: SRR3689, SRR3694, SRR3690, SRR3688
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 tol. H7 | l1 | Material | Bore dia | l2 | l3 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $273.1637 - $302.6744 | Request the lead time here |
16.0
|
68.0
|
Steel
|
Square bore
|
34.0
|
16.0
|
32.0
|
||
| $374.9799 - $415.4902 | Request the lead time here |
32.0
|
130.0
|
Steel
|
With keyway
|
65.0
|
33.0
|
58.0
|
||
| $86.8567 - $96.2401 | Request the lead time here |
16.0
|
68.0
|
Steel
|
Round Bore
|
34.0
|
16.0
|
32.0
|
||
| $110.1355 - $122.0338 | Request the lead time here |
12.0
|
56.0
|
Steel
|
With keyway
|
28.0
|
13.0
|
25.0
|
||
| $159.6698 - $176.9195 | Request the lead time here |
12.0
|
56.0
|
304 Stainless Steel
|
Round Bore
|
28.0
|
13.0
|
25.0
|
||
| $337.1995 - $373.6282 | Request the lead time here |
32.0
|
130.0
|
Steel
|
Round Bore
|
65.0
|
33.0
|
58.0
|
||
| $225.7665 - $250.1568 | Request the lead time here |
20.0
|
82.0
|
Steel
|
With keyway
|
41.0
|
18.0
|
42.0
|
||
| $139.5203 - $154.5931 | Request the lead time here |
22.0
|
95.0
|
Steel
|
Round Bore
|
47.5
|
22.0
|
45.0
|
||
| $111.8146 - $123.8943 | Request the lead time here |
6.0
|
34.0
|
Steel
|
With keyway
|
17.0
|
8.0
|
16.0
|
||
| $137.5359 - $152.3943 | Request the lead time here |
18.0
|
74.0
|
Steel
|
With keyway
|
37.0
|
17.0
|
36.0
|
||
| $142.7258 - $158.145 | Request the lead time here |
10.0
|
48.0
|
304 Stainless Steel
|
Round Bore
|
24.0
|
12.0
|
22.0
|
||
| $249.5032 - $276.4578 | Request the lead time here |
20.0
|
82.0
|
304 Stainless Steel
|
Round Bore
|
41.0
|
18.0
|
42.0
|
||
| $790.6405 - $876.0559 | Request the lead time here |
40.0
|
160.0
|
Steel
|
Round Bore
|
80.0
|
39.0
|
80.0
|
||
| $644.4037 - $714.0208 | Request the lead time here |
35.0
|
140.0
|
Steel
|
With keyway
|
70.0
|
35.0
|
70.0
|
||
| $174.095 - $192.9031 | Request the lead time here |
10.0
|
48.0
|
304 Stainless Steel
|
With keyway
|
24.0
|
12.0
|
22.0
|
||
| $79.8348 - $88.4598 | Request the lead time here |
12.0
|
56.0
|
Steel
|
Round Bore
|
28.0
|
13.0
|
25.0
|
||
| $256.6014 - $284.3228 | Request the lead time here |
30.0
|
122.0
|
Steel
|
With keyway
|
61.0
|
29.0
|
58.0
|
||
| $142.7258 - $158.145 | Request the lead time here |
6.0
|
34.0
|
304 Stainless Steel
|
Round Bore
|
17.0
|
8.0
|
16.0
|
||
| $246.4502 - $273.0751 | Request the lead time here |
25.0
|
108.0
|
Steel
|
Round Bore
|
54.0
|
26.0
|
50.0
|
||
| $206.5328 - $228.8451 | Request the lead time here |
25.0
|
108.0
|
Steel
|
With keyway
|
54.0
|
26.0
|
50.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue