Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Sliding Snap Latches have a quick slide movement release catch. They are suitable for small size doors and the range offers a solution for different panel thickness and locking requirements to add security.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Length | Latch Material | Latch Type | Compatible Hole Width | View | |
|---|---|---|---|---|---|---|---|
| $2.0349 - $2.2548 | Request the lead time here |
1.929 in
49.0 mm
|
ABS
|
|
1.201 in
30.5 mm
|
||
| $2.8739 - $3.1844 | Request the lead time here |
1.929 in
49.0 mm
|
ABS
|
|
1.201 in
30.5 mm
|
||
| $0.0006 - $0.0007 | Request the lead time here |
|
PA6 GFR30
|
Slam Action Slide
|
|
||
| $1.1921 - $1.3209 | Request the lead time here |
0.748 in
19.0 mm
|
ABS
|
Sliding Lock
|
0.669 in
17.0 mm
|
||
| $1.8174 - $2.0138 | Request the lead time here |
0.748 in
19.0 mm
|
ABS
|
Sliding Lock
|
0.669 in
17.0 mm
|
||
| $0.9233 - $1.0231 | 7 In stock |
1.469 in
37.3 mm
|
|
|
0.996 in
25.3 mm
|
||
| $0.9233 - $1.0231 | 17 In stock |
1.469 in
37.3 mm
|
|
|
0.996 in
25.3 mm
|
||
| $0.9236 - $1.0234 | Request the lead time here |
1.516 in
38.5 mm
|
PA
|
|
1.004 in
25.5 mm
|
||
| $0.4699 - $0.5207 | Request the lead time here |
1.516 in
38.5 mm
|
PA
|
|
1.004 in
25.5 mm
|
||
| $2.1461 - $2.378 | Request the lead time here |
1.516 in
38.5 mm
|
PA
|
|
1.004 in
25.5 mm
|
||
| $11.0998 - $11.6841 | Request the lead time here |
0.996 in
25.3 mm
|
|
|
1.469 in
37.3 mm
|
||
| $8.0879 - $8.5137 | Request the lead time here |
1.469 in
37.3 mm
|
|
|
0.996 in
25.3 mm
|
||
| $0.6001 - $0.665 | 110 In stock |
0.512 in
13.0 mm
|
|
|
0.315 in
8.0 mm