Sliding Clamps for solid sliding bars are used to quickly place, lock, release, and adjust sliding bars in applications. It is mounted for a better stability, in a fixed position in the assembly.Sliding Clamps can be for slotted holes for a solid sliding or for solid round bar. With the clamp at its off position the sliding bar can be moved left or right, with two spring loaded ball plungers provide for free movement of bar. It can be looked in place, through a 90 degree turn of the sliding clamp's handle. They are only suitable for straight linear movement of a solid sliding bar (not supplied) and cannot withstand any other applied stresses.These are widely used in a wide range of industrial applications, including automotive, construction, and medical devices. They are resistant to temperatures of up to 90C . Sliding Clamps for solid sliding bars are used to quickly place, lock, release, and adjust sliding bars in applications.
Material: Zinc Series Code: SR33973, SR33972
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h5 | l1 | l2 | d1 | h1 | For bar width x height | h3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $225.7786 - $250.1703 | Request the lead time here |
6.0
|
40.0
|
32.0
|
4.5
|
|
12x12
|
|
||
| $249.1269 - $276.0408 | Request the lead time here |
14.0
|
50.0
|
40.0
|
5.5
|
|
25x12
|
|
||
| $225.7786 - $250.1703 | Request the lead time here |
8.0
|
40.0
|
32.0
|
4.5
|
|
16x16
|
|
||
| $241.3441 - $267.4173 | Request the lead time here |
6.0
|
50.0
|
40.0
|
5.5
|
|
32x12
|
|
||
| $272.4752 - $301.9116 | Request the lead time here |
8.0
|
50.0
|
40.0
|
5.5
|
|
32x16
|
|
||
| $225.7786 - $250.1703 | Request the lead time here |
6.0
|
40.0
|
32.0
|
4.5
|
|
12x12
|
|
||
| $241.3441 - $267.4173 | Request the lead time here |
6.0
|
50.0
|
40.0
|
5.5
|
|
32x12
|
|
||
| $272.4752 - $301.9116 | Request the lead time here |
6.0
|
50.0
|
40.0
|
5.5
|
|
32x12
|
|
||
| $233.5613 - $258.7938 | Request the lead time here |
15.0
|
40.0
|
32.0
|
4.5
|
|
16x16
|
|
||
| $241.3441 - $267.4173 | Request the lead time here |
8.0
|
50.0
|
40.0
|
5.5
|
|
32x16
|
|
||
| $241.3441 - $267.4173 | Request the lead time here |
6.0
|
50.0
|
40.0
|
5.5
|
|
25x12
|
|
||
| $249.1269 - $276.0408 | Request the lead time here |
14.0
|
50.0
|
40.0
|
5.5
|
|
32x12
|
|
||
| $241.3441 - $267.4173 | Request the lead time here |
4.5
|
50.0
|
40.0
|
5.5
|
|
25x9
|
|
||
| $272.4752 - $301.9116 | Request the lead time here |
6.0
|
50.0
|
40.0
|
5.5
|
|
25x12
|
|
||
| $249.1269 - $276.0408 | Request the lead time here |
18.0
|
50.0
|
40.0
|
5.5
|
|
32x16
|
|
||
| $241.3441 - $267.4173 | Request the lead time here |
4.5
|
50.0
|
40.0
|
5.5
|
|
25x9
|
|
||
| $249.1269 - $276.0408 | Request the lead time here |
6.0
|
40.0
|
32.0
|
4.5
|
|
12x12
|
|
||
| $233.5613 - $258.7938 | Request the lead time here |
11.0
|
6.0
|
40.0
|
4.5
|
|
12x12
|
|
||
| $249.1269 - $276.0408 | Request the lead time here |
8.0
|
40.0
|
32.0
|
4.5
|
|
16x16
|
|
||
| $249.1269 - $276.0408 | Request the lead time here |
11.0
|
50.0
|
40.0
|
5.5
|
|
25x9
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue