Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted Cheese Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
Features a cylindrical "cheese head" with a slotted drive that enables secure torque application, using standard tools. The slotted design assists with easy installation and removal. The robust head shape increases contact area, enhancing load distribution and its mechanical reliability in assembled components.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0088
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | h2 | w1 | h1 | l2 | l1 ±0.2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $2.1483 - $2.3804 | Request the lead time here |
3.8
|
M2
|
0.6
|
0.5
|
1.4
|
0.8
|
10.0
|
||
| $1.6928 - $1.8757 | Request the lead time here |
5.5
|
M3
|
0.8
|
0.8
|
2.0
|
1.0
|
10.0
|
||
| $1.8798 - $2.0829 | Request the lead time here |
3.8
|
M2
|
0.6
|
0.5
|
1.4
|
0.8
|
6.0
|
||
| $1.8127 - $2.0085 | Request the lead time here |
4.5
|
M2.5
|
0.7
|
0.6
|
1.8
|
0.9
|
6.0
|
||
| $1.9469 - $2.1573 | Request the lead time here |
4.5
|
M2.5
|
0.7
|
0.6
|
1.8
|
0.9
|
8.0
|
||
| $2.6854 - $2.9756 | Request the lead time here |
5.5
|
M3
|
0.8
|
0.8
|
2.0
|
1.0
|
30.0
|
||
| $2.1931 - $2.43 | Request the lead time here |
7.0
|
M4
|
1.1
|
1.2
|
2.6
|
1.4
|
20.0
|
||
| $5.0353 - $5.5792 | Request the lead time here |
13.0
|
M8
|
2.0
|
2.3
|
5.0
|
2.5
|
15.0
|
||
| $1.5441 - $1.7109 | Request the lead time here |
5.5
|
M3
|
0.8
|
0.8
|
2.0
|
1.0
|
4.0
|
||
| $2.3162 - $2.5664 | Request the lead time here |
3.8
|
M2
|
0.6
|
0.5
|
1.4
|
0.8
|
15.0
|
||
| $2.3498 - $2.6036 | Request the lead time here |
4.5
|
M2.5
|
0.7
|
0.6
|
1.8
|
0.9
|
20.0
|
||
| $1.9402 - $2.1498 | Request the lead time here |
5.5
|
M3
|
0.8
|
0.8
|
2.0
|
1.0
|
15.0
|
||
| $2.094 - $2.3202 | Request the lead time here |
8.5
|
M5
|
1.3
|
1.2
|
3.3
|
1.6
|
8.0
|
||
| $2.5583 - $2.8347 | Request the lead time here |
8.5
|
M5
|
1.3
|
1.2
|
3.3
|
1.6
|
15.0
|
||
| $4.666 - $5.1701 | Request the lead time here |
13.0
|
M8
|
2.0
|
2.3
|
5.0
|
2.5
|
10.0
|
||
| $6.3092 - $6.9909 | Request the lead time here |
13.0
|
M8
|
2.0
|
2.3
|
5.0
|
2.5
|
25.0
|
||
| $2.2963 - $2.5444 | Request the lead time here |
10.0
|
M6
|
1.6
|
1.6
|
3.9
|
2.0
|
10.0
|
||
| $1.9802 - $2.1941 | Request the lead time here |
7.0
|
M4
|
1.1
|
1.2
|
2.6
|
1.4
|
15.0
|
||
| $2.6192 - $2.9022 | Request the lead time here |
10.0
|
M6
|
1.6
|
1.6
|
3.9
|
2.0
|
15.0
|
||
| $4.1625 - $4.6122 | Request the lead time here |
10.0
|
M6
|
1.6
|
1.6
|
3.9
|
2.0
|
40.0