Snap in Magnetic Catches are quick to install as they snap fit directly into a hole. The range is suitable for different panel thickness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Catch Mechanism | Overall Length | Mount Type | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $12.4832 - $13.8318 | Request the lead time here |
|
1.575 in
40.0 mm
|
Clip In
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
| $11.9025 - $13.1885 | Request the lead time here |
|
2.52 in
64.0 mm
|
Clip In
|
2.52 in
64.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
| $7.4512 - $8.2561 | Request the lead time here |
|
1.575 in
40.0 mm
|
Clip In
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
| $5.2005 - $9.5799 | Request the lead time here |
Catch
|
0.496 in
12.6 mm
|
Clip In
|
0.228 in
5.8 mm
|
Polyoxymethylene
|
||
| $11.3883 - $12.6185 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
| $10.9348 - $12.1162 | Request the lead time here |
|
2.52 in
64.0 mm
|
Clip In
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
| $12.4352 - $13.7787 | Request the lead time here |
|
1.575 in
40.0 mm
|
Clip In
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
| $11.2142 - $12.4257 | Request the lead time here |
|
2.52 in
64.0 mm
|
Clip In
|
2.52 in
64.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
| $5.4191 - $6.0045 | Request the lead time here |
|
0.953 in
24.2 mm
|
Clip In
|
0.953 in
24.2 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
| $12.1457 - $13.4578 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
| $6.9622 - $7.7143 | Request the lead time here |
|
1.575 in
40.0 mm
|
Clip In
|
1.575 in
40.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
| $5.5592 - $6.1598 | Request the lead time here |
|
0.953 in
24.2 mm
|
Clip In
|
0.953 in
24.2 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
| $15.4885 - $16.3036 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
| $6.0132 - $11.0771 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
| $3.5923 - $6.6175 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
| $6.0132 - $11.0771 | 10 In stock |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
| $3.5923 - $6.6175 | 2 In stock |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
| $7.8728 - $7.8728 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
| $7.4311 - $7.4311 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
| $7.1729 - $7.1729 | Request the lead time here |
Catch
|
0.929 in
23.6 mm
|
Clip In
|
0.303 in
7.7 mm
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue