Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap in Magnetic Catches are quick to install as they snap fit directly into a hole. The range is suitable for different panel thickness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Catch Mechanism | Overall Length | Mount Type | Overall Width | Full Material | View | |
---|---|---|---|---|---|---|---|---|
$12.4832 - $13.8318 | Request the lead time here |
|
1.575 in
40.0 mm
|
Clip In
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
$11.9025 - $13.1885 | Request the lead time here |
|
2.52 in
64.0 mm
|
Clip In
|
2.52 in
64.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
$7.4512 - $8.2561 | Request the lead time here |
|
1.575 in
40.0 mm
|
Clip In
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
$5.2005 - $9.5799 | Request the lead time here |
Catch
|
0.496 in
12.6 mm
|
Clip In
|
0.228 in
5.8 mm
|
Polyoxymethylene
|
||
$11.3883 - $12.6185 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$10.9348 - $12.1162 | Request the lead time here |
|
2.52 in
64.0 mm
|
Clip In
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
$12.4352 - $13.7787 | Request the lead time here |
|
1.575 in
40.0 mm
|
Clip In
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
$11.2142 - $12.4257 | Request the lead time here |
|
2.52 in
64.0 mm
|
Clip In
|
2.52 in
64.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
$5.4191 - $6.0045 | Request the lead time here |
|
0.953 in
24.2 mm
|
Clip In
|
0.953 in
24.2 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
$12.1457 - $13.4578 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
$6.9622 - $7.7143 | Request the lead time here |
|
1.575 in
40.0 mm
|
Clip In
|
1.575 in
40.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
$5.5592 - $6.1598 | Request the lead time here |
|
0.953 in
24.2 mm
|
Clip In
|
0.953 in
24.2 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
$15.4885 - $16.3036 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$6.0132 - $11.0771 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
$3.5923 - $6.6175 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$6.0132 - $11.0771 | 10 In stock |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
$3.5923 - $6.6175 | 2 In stock |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$7.8728 - $7.8728 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
$7.4311 - $7.4311 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$7.1729 - $7.1729 | Request the lead time here |
Catch
|
0.929 in
23.6 mm
|
Clip In
|
0.303 in
7.7 mm
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue