Snap in Magnetic Catches are quick to install as they snap fit directly into a hole. The range is suitable for different panel thickness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Catch Mechanism | Overall Length | Mount Type | Overall Width | Full Material | View | |
---|---|---|---|---|---|---|---|---|
$6.0132 - $11.0771 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
$3.5923 - $6.6175 | 2 In stock |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$3.5923 - $6.6175 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$6.0132 - $11.0771 | 10 In stock |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
$0.0384 - $0.0384 | Request the lead time here |
Catch
|
0.929 in
23.6 mm
|
Clip In
|
0.303 in
7.7 mm
|
Polypropylene
|
||
$7.8728 - $7.8728 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
$7.0794 - $7.0794 | Request the lead time here |
Catch
|
0.929 in
23.6 mm
|
Clip In
|
0.303 in
7.7 mm
|
Polypropylene
|
||
$7.7115 - $7.7115 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$7.1729 - $7.1729 | Request the lead time here |
Catch
|
0.929 in
23.6 mm
|
Clip In
|
0.303 in
7.7 mm
|
Polypropylene
|
||
$7.4311 - $7.4311 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$7.9324 - $7.9324 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
$7.1032 - $7.1032 | Request the lead time here |
Catch
|
0.929 in
23.6 mm
|
Clip In
|
0.303 in
7.7 mm
|
Polypropylene
|
||
$0.8364 - $1.5407 | Request the lead time here |
Catch & Counterplate
|
1 in
25.4 mm
|
Clip In
|
0.378 in
9.6 mm
|
Polystyrene
|
||
$2.3786 - $4.3817 | Request the lead time here |
Catch & Counterplate
|
1.555 in
39.5 mm
|
Clip In
|
0.394 in
10.0 mm
|
Polystyrene
|
||
$7.7323 - $7.7323 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
$7.4311 - $7.4311 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$7.5121 - $7.5121 | Request the lead time here |
Catch
|
1.563 in
39.7 mm
|
Clip In
|
0.374 in
9.5 mm
|
Polypropylene
|
||
$5.0448 - $9.2931 | Request the lead time here |
Catch & Counterplate
|
2.157 in
54.8 mm
|
Clip In
|
0.492 in
12.5 mm
|
Polystyrene
|
||
$7.5845 - $7.9837 | Request the lead time here |
Catch
|
2.303 in
58.5 mm
|
Clip In
|
0.433 in
11.0 mm
|
Polypropylene
|
||
$7.4512 - $8.2561 | Request the lead time here |
|
1.575 in
40.0 mm
|
Clip In
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue