Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Compatible Hex Key Size Thread Length View
5 In stock
M5
25.0 mm
Request the lead time here
M5
8.0 mm
5 In stock
M4
20.0 mm
Request the lead time here
M6
20.0 mm
5 In stock
M4
25.0 mm
Request the lead time here
M6
16.0 mm
Request the lead time here
M4
10.0 mm
Request the lead time here
M6
30.0 mm
4 In stock
M5
10.0 mm
Request the lead time here
M3
20.0 mm
Request the lead time here
M3
16.0 mm
5 In stock
M6
25.0 mm
Request the lead time here
M6
40.0 mm
Request the lead time here
M4
16.0 mm
Request the lead time here
M6
10.0 mm
Request the lead time here
M5
16.0 mm
Request the lead time here
M4
8.0 mm
Request the lead time here
M3
10.0 mm
2 In stock
M3
8.0 mm
4 In stock
M5
12.0 mm
  • of 4
Screw - Socket Head; Star Drive; M5; 25.0 mm; PEEK

1440359


Stock Levels
5 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M5; 8.0 mm; PEEK

1440354


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M4; 20.0 mm; PEEK

1440352


Stock Levels
5 In stock
Attributes
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw - Socket Head; Star Drive; M6; 20.0 mm; PEEK

1440364


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M4; 25.0 mm; PEEK

1440353


Stock Levels
5 In stock
Attributes
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw - Socket Head; Star Drive; M6; 16.0 mm; PEEK

1440363


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M4; 10.0 mm; PEEK

1440349


Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw - Socket Head; Star Drive; M6; 30.0 mm; PEEK

1440366


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M5; 10.0 mm; PEEK

1440355


Stock Levels
4 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M3; 20.0 mm; PEEK

1440346


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    20.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M3; 16.0 mm; PEEK

1440345


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M6; 25.0 mm; PEEK

1440365


Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M6; 40.0 mm; PEEK

1440367


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M4; 16.0 mm; PEEK

1440351


Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw - Socket Head; Star Drive; M6; 10.0 mm; PEEK

1440361


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M5; 16.0 mm; PEEK

1440357


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M4; 8.0 mm; PEEK

1440348


Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw - Socket Head; Star Drive; M3; 10.0 mm; PEEK

1440343


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M3; 8.0 mm; PEEK

1440342


Stock Levels
2 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M5; 12.0 mm; PEEK

1440356


Stock Levels
4 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Colour
    Light Brown