Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Compatible Hex Key Size Thread Length View
$2.5963 - $2.8768 10 In stock
M3
6.0 mm
$3.7606 - $4.167 Request the lead time here
M4
6.0 mm
$8.3351 - $8.7738 5 In stock
M4
25.0 mm
$14.327 - $26.3919 Request the lead time here
M6
16.0 mm
$6.8371 - $12.5947 4 In stock
M5
10.0 mm
$4.0194 - $4.4536 Request the lead time here
M4
10.0 mm
$5.7012 - $6.3171 Request the lead time here
M3
20.0 mm
$24.8128 - $26.1188 Request the lead time here
M6
30.0 mm
$2.7256 - $3.0201 Request the lead time here
M3
10.0 mm
$6.8371 - $12.5947 Request the lead time here
M5
8.0 mm
$4.5369 - $5.0269 Request the lead time here
M4
12.0 mm
$16.5059 - $17.3746 Request the lead time here
M5
30.0 mm
$6.0201 - $6.3369 5 In stock
M4
20.0 mm
$16.5059 - $17.3746 Request the lead time here
M6
20.0 mm
$10.514 - $19.368 3 In stock
M5
20.0 mm
$27.4002 - $50.4741 Request the lead time here
M6
30.0 mm
$14.327 - $26.3919 Request the lead time here
M6
12.0 mm
$25.4936 - $46.9622 Request the lead time here
M6
40.0 mm
$5.4425 - $6.0304 Request the lead time here
M4
16.0 mm
$14.327 - $26.3919 Request the lead time here
M6
10.0 mm
  • of 4
Screw - Low Round Head; Torx Drive; M3; 6.0 mm; PEEK

1440341

Price Range
$2.8768 - $2.5963

Stock Levels
10 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M4; 6.0 mm; PEEK

1440347

Price Range
$4.167 - $3.7606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M4; 25.0 mm; PEEK

1440353

Price Range
$8.7738 - $8.3351

Stock Levels
5 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M6; 16.0 mm; PEEK

1440363

Price Range
$26.3919 - $14.327

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M5; 10.0 mm; PEEK

1440355

Price Range
$12.5947 - $6.8371

Stock Levels
4 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M4; 10.0 mm; PEEK

1440349

Price Range
$4.4536 - $4.0194

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M3; 20.0 mm; PEEK

1440346

Price Range
$6.3171 - $5.7012

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    20.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M6; 30.0 mm; PEEK

1440366

Price Range
$26.1188 - $24.8128

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M3; 10.0 mm; PEEK

1440343

Price Range
$3.0201 - $2.7256

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M5; 8.0 mm; PEEK

1440354

Price Range
$12.5947 - $6.8371

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M4; 12.0 mm; PEEK

1440350

Price Range
$5.0269 - $4.5369

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M5; 30.0 mm; PEEK

1440360

Price Range
$17.3746 - $16.5059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M4; 20.0 mm; PEEK

1440352

Price Range
$6.3369 - $6.0201

Stock Levels
5 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M6; 20.0 mm; PEEK

1440364

Price Range
$17.3746 - $16.5059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M5; 20.0 mm; PEEK

1440358

Price Range
$19.368 - $10.514

Stock Levels
3 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Colour
    Light Brown
Screw - Special Low Round Head; Torx Drive; M6; 30.0 mm; PEEK

1440394

Price Range
$50.4741 - $27.4002

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M6; 12.0 mm; PEEK

1440362

Price Range
$26.3919 - $14.327

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M6; 40.0 mm; PEEK

1440367

Price Range
$46.9622 - $25.4936

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M4; 16.0 mm; PEEK

1440351

Price Range
$6.0304 - $5.4425

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Colour
    Light Brown
Screw - Low Round Head; Torx Drive; M6; 10.0 mm; PEEK

1440361

Price Range
$26.3919 - $14.327

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Colour
    Light Brown