Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Compatible Hex Key Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $12.012 - $22.1274 | 5 In stock |
M5
|
|
0.984 in
25.0 mm
|
||
| $4.2781 - $4.7404 | Request the lead time here |
M3
|
|
0.63 in
16.0 mm
|
||
| $21.8168 - $22.9652 | 5 In stock |
M6
|
|
0.984 in
25.0 mm
|
||
| $9.016 - $16.6084 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
||
| $3.89 - $4.3103 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
||
| $2.5963 - $2.8768 | 2 In stock |
M3
|
|
0.315 in
8.0 mm
|
||
| $8.3351 - $15.3541 | 4 In stock |
M5
|
|
0.472 in
12.0 mm
|
||
| $2.8081 - $3.1115 | Request the lead time here |
M3
|
|
0.315 in
8.0 mm
|
||
| $22.6403 - $25.0863 | Request the lead time here |
M8
|
|
0.394 in
10.0 mm
|
||
| $4.9804 - $5.5183 | Request the lead time here |
M4
|
|
0.472 in
12.0 mm
|
||
| $22.3314 - $24.744 | Request the lead time here |
M8
|
|
0.787 in
20.0 mm
|
||
| $3.4126 - $3.7812 | 14 In stock |
M3
|
|
0.591 in
15.0 mm
|
||
| $6.156 - $6.4799 | Request the lead time here |
M4
|
|
0.591 in
15.0 mm
|
||
| $0.3718 - $0.3914 | Request the lead time here |
M12
|
|
0.787 in
20.0 mm
|
||
| $7.3956 - $7.7848 | Request the lead time here |
M5
|
|
0.315 in
8.0 mm
|
||
| $3.324 - $3.499 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
||
| $24.1134 - $26.7184 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
||
| $0.1041 - $0.1095 | Request the lead time here |
M8
|
|
0.787 in
20.0 mm
|
||
| $0.1304 - $0.1374 | Request the lead time here |
M10
|
|
0.63 in
16.0 mm
|
||
| $15.4897 - $16.3049 | Request the lead time here |
M6
|
|
0.591 in
15.0 mm