Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Compatible Hex Key Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $2.3351 - $2.5874 | 14 In stock |
M3
|
|
0.472 in
12.0 mm
|
||
| $0.1154 - $0.1215 | Request the lead time here |
M8
|
|
0.63 in
16.0 mm
|
||
| $0.2039 - $0.2146 | 20 In stock |
M8
|
|
3.15 in
80.0 mm
|
||
| $0.0773 - $0.0894 | 30 In stock |
M6
|
|
0.984 in
25.0 mm
|
||
| $0.2903 - $0.3057 | Request the lead time here |
M8
|
|
2.362 in
60.0 mm
|
||
| $0.4442 - $0.4676 | 16 In stock |
M12
|
|
1.969 in
50.0 mm
|
||
| $7.0401 - $7.4107 | Request the lead time here |
M5
|
|
0.394 in
10.0 mm