Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE/TPV that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.
Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.
Commonly used in plumbing, HVAC, and industrial applications.
Material: TPE/TPV, , PE-LD
Colour: Blue, , Red
Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | Thread Size | Colour | Material | D | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1179 - $0.1306 | Request the lead time here |
0.681 in
17.3 mm
|
M169; 5/8 in; 3/8 in
|
Blue
|
TPE
|
0.681 in
17.3 mm
|
0.512 in
13.0 mm
|
UNF
|
||
| $0.3601 - $0.3991 | Request the lead time here |
1.394 in
35.4 mm
|
M32 - M36; 1 in; 1-3/8 in
|
Blue
|
TPE
|
1.394 in
35.4 mm
|
0.846 in
21.5 mm
|
Metric
|
||
| $0.2301 - $0.2549 | Request the lead time here |
1.008 in
25.6 mm
|
M25-M26; 3/4 in
|
Blue
|
TPE
|
1.008 in
25.6 mm
|
0.866 in
22.0 mm
|
Metric
|
||
| $0.0929 - $0.103 | Request the lead time here |
0.445 in
11.3 mm
|
M10 - M12; 3/8 - 7/16 in; 1/8 in
|
Blue
|
TPE
|
0.445 in
11.3 mm
|
0.488 in
12.4 mm
|
UNF
|
||
| $0.1526 - $0.1691 | Request the lead time here |
0.819 in
20.8 mm
|
M20-M22; 1/2 in
|
Blue
|
TPE
|
0.819 in
20.8 mm
|
0.732 in
18.6 mm
|
Metric
|
||
| $0.1004 - $0.1112 | Request the lead time here |
0.512 in
13.0 mm
|
M14; 1/2 - 9/16 in; 1/4 in
|
Blue
|
TPE
|
0.512 in
13.0 mm
|
0.488 in
12.4 mm
|
UNF
|
||
| $0.9347 - $1.0356 | Request the lead time here |
2.441 in
62.0 mm
|
M56 - M58; 2 in
|
Blue
|
TPE
|
2.441 in
62.0 mm
|
1.102 in
28.0 mm
|
Metric
|
||
| $0.6092 - $0.675 | Request the lead time here |
1.909 in
48.5 mm
|
M50; 1-1/2 in
|
Blue
|
TPE
|
1.909 in
48.5 mm
|
1.039 in
26.4 mm
|
UNF
|
||
| $0.40 - $0.4432 | Request the lead time here |
1.626 in
41.3 mm
|
M40; 1-1/4 in; 1-1/2 in
|
Blue
|
TPE
|
1.626 in
41.3 mm
|
0.819 in
20.8 mm
|
UNF