Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Holes | Mounting Method | Open/Closed | View | |
|---|---|---|---|---|---|---|---|---|
| $27.2719 - $30.2181 | Request the lead time here |
0.059 in
1.5 mm
|
4.724 in
120.0 mm
|
4
|
Through Hole
|
Closed
|
||
| $74.6202 - $82.6816 | Request the lead time here |
0.059 in
1.5 mm
|
9.449 in
240.0 mm
|
0
|
Weld
|
Open
|
||
| $56.9949 - $63.1523 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
Screw
|
|
||
| $68.9568 - $76.4064 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $59.9037 - $66.3753 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
Screw
|
|
||
| $137.4955 - $152.3495 | Request the lead time here |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
|
|
|
||
| $23.8073 - $26.3793 | Request the lead time here |
0.059 in
1.5 mm
|
4.724 in
120.0 mm
|
0
|
Through Hole
|
Closed
|
||
| $114.2476 - $126.5901 | Request the lead time here |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
|
|
|
||
| $42.1959 - $46.7545 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
0
|
Weld
|
Closed
|
||
| $33.6638 - $37.3006 | Request the lead time here |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
|
|
|
||
| $114.5141 - $126.8855 | Request the lead time here |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
|
|
|
||
| $41.648 - $46.1474 | Request the lead time here |
0.039 in
1.0 mm
|
2.362 in
60.0 mm
|
|
Screw
|
|
||
| $42.1959 - $46.7545 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
6
|
Weld
|
Open
|
||
| $47.3521 - $52.4677 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $47.4599 - $52.5871 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $35.7692 - $39.6335 | Request the lead time here |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
|
Screw
|
|
||
| $80.9273 - $89.6702 | Request the lead time here |
0.059 in
1.5 mm
|
9.449 in
240.0 mm
|
8
|
Through Hole
|
Open
|
||
| $46.6375 - $51.676 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
6
|
Through Hole
|
Closed
|
||
| $47.3521 - $52.4677 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $64.6126 - $71.5929 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm