Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Holes | Mounting Method | Open/Closed | View | |
|---|---|---|---|---|---|---|---|---|
| $16.0864 - $16.933 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Screw
|
Closed
|
||
| $14.0557 - $14.7955 | Request the lead time here |
0.039 in
1.0 mm
|
2.362 in
60.0 mm
|
2
|
Screw
|
Closed
|
||
| $9.8303 - $10.3476 | Request the lead time here |
0.031 in
0.8 mm
|
2.953 in
75.0 mm
|
|
|
|
||
| $13.6491 - $14.3675 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Screw
|
Closed
|
||
| $16.0305 - $16.8742 | 12 In stock |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
|
|
|
||
| $21.4515 - $23.7689 | 24 In stock |
|
3.15 in
80.0 mm
|
|
|
|
||
| $35.7692 - $39.6335 | Request the lead time here |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
|
Screw
|
|
||
| $68.9568 - $76.4064 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $59.9037 - $66.3753 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
Screw
|
|
||
| $114.2476 - $126.5901 | Request the lead time here |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
|
|
|
||
| $80.9273 - $89.6702 | Request the lead time here |
0.059 in
1.5 mm
|
9.449 in
240.0 mm
|
8
|
Through Hole
|
Open
|
||
| $47.3521 - $52.4677 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $59.7464 - $66.2011 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
Screw
|
|
||
| $64.6126 - $71.5929 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $83.2245 - $153.3084 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $74.6202 - $82.6816 | Request the lead time here |
0.059 in
1.5 mm
|
9.449 in
240.0 mm
|
0
|
Weld
|
Open
|
||
| $47.3521 - $52.4677 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $35.7692 - $39.6335 | Request the lead time here |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
|
Screw
|
|
||
| $33.6638 - $37.3006 | Request the lead time here |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
|
|
|
||
| $56.9949 - $63.1523 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
Screw