Menu Search

Spring Insert Glide

In production

Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.

  • Material: Steel, Nylon;Steel, Steel;Nylon
  • Colour: Black, Natural, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Colour Insert Height Material Head Diameter View
$1.5506 - $2.8564 Request the lead time here
Black
10.0 mm
Steel
24.0 mm
$1.9635 - $3.6169 Request the lead time here
Black
8.7 mm
Steel
31.0 mm
$1.8148 - $3.3432 Request the lead time here
Black
8.7 mm
Steel
31.0 mm
$1.9635 - $3.6169 Request the lead time here
Black
9.0 mm
Steel
31.0 mm
$1.1187 - $2.0606 Request the lead time here
White
10.0 mm
Steel
23.4 mm
$1.1187 - $2.0606 Request the lead time here
Black
10.0 mm
Steel
23.4 mm
Push-In Glide - Compatible Outside Tube Diameter - 22.0 mm | 0.866 in; Minimum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel; Black

551564

Price Range
$2.8564 - $1.5506

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Finish
    Matt
  • Colour
    Black
  • Head Shape
    Round
  • Fitting Style
    Push Fit
Push-In Glide - Compatible Outside Tube Diameter - 31.0 mm | 1.22 in; Steel; Black

551621

Price Range
$3.6169 - $1.9635

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Colour
    Black
  • Head Shape
    Round
  • Fitting Style
    Push Fit
  • Metal Prongs
    Y
Push-In Glide - Compatible Outside Tube Diameter - 31.0 mm | 1.22 in; Steel; Black

551620

Price Range
$3.3432 - $1.8148

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Colour
    Black
  • Head Shape
    Round
  • Fitting Style
    Push Fit
  • Metal Prongs
    Y
Push-In Glide - Compatible Outside Tube Diameter - 31.0 mm | 1.22 in; Steel; Black

551618

Price Range
$3.6169 - $1.9635

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Head Shape
    Round
  • Fitting Style
    Push Fit
  • Metal Prongs
    Y
Push-In Glide - Compatible Outside Tube Diameter - 23.4 mm | 0.921 in; Steel; White

551601

Price Range
$2.0606 - $1.1187

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel;Nylon
  • Colour
    White
  • Head Shape
    Round
  • Fitting Style
    Push Fit
  • Metal Prongs
    Y
Push-In Glide - Compatible Outside Tube Diameter - 23.4 mm | 0.921 in; Steel; Black

551603

Price Range
$2.0606 - $1.1187

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel;Nylon
  • Colour
    Black
  • Head Shape
    Round
  • Fitting Style
    Push Fit
  • Metal Prongs
    Y