Our range of Spring Loaded Latches are suited for wood and metal applications. The range comes with or without strike and with or without stopper when open.They are easy to install with a single hole mounting on frame and door.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Body Length | Overall Body Width | Finish | Bolt Diameter | View | |
|---|---|---|---|---|---|---|---|
| $71.6957 - $79.4412 | Request the lead time here |
2.362 in
60.0 mm
|
|
Anodised
|
0.508 in
12.9 mm
|
||
| $17.0545 - $18.8969 | Request the lead time here |
6.063 in
154.0 mm
|
1.654 in
42.0 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
||
| $72.274 - $80.082 | Request the lead time here |
5.197 in
132.0 mm
|
|
Zinc Plated
|
0.374 in
9.5 mm
|
||
| $105.8926 - $117.3326 | Request the lead time here |
2.894 in
73.5 mm
|
|
Raw
|
0.472 in
12.0 mm
|
||
| $28.1436 - $31.1842 | Request the lead time here |
2.205 in
56.0 mm
|
|
Zinc Plated
|
0.472 in
12.0 mm
|
||
| $68.2366 - $75.6085 | Request the lead time here |
2.894 in
73.5 mm
|
|
Raw
|
0.472 in
12.0 mm
|
||
| $47.011 - $52.0897 | Request the lead time here |
2.874 in
73.0 mm
|
|
Zinc Plated
|
0.63 in
16.0 mm
|
||
| $25.2203 - $27.9449 | Request the lead time here |
6.063 in
154.0 mm
|
1.654 in
42.0 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
||
| $26.8314 - $29.7301 | Request the lead time here |
2.362 in
60.0 mm
|
|
Zinc Plated
|
0.374 in
9.5 mm
|
||
| $18.8672 - $20.9055 | Request the lead time here |
1.417 in
36.0 mm
|
|
Zinc Plated
|
0.315 in
8.0 mm
|
||
| $71.6957 - $79.4412 | Request the lead time here |
2.362 in
60.0 mm
|
|
Anodised
|
0.508 in
12.9 mm
|
||
| $114.0943 - $126.4204 | Request the lead time here |
2.953 in
75.0 mm
|
|
Zinc Plated
|
0.63 in
16.0 mm
|
||
| $34.4327 - $38.1527 | Request the lead time here |
2.205 in
56.0 mm
|
|
Zinc Plated
|
0.472 in
12.0 mm
|
||
| $51.6491 - $57.229 | Request the lead time here |
2.874 in
73.0 mm
|
|
Zinc Plated
|
0.63 in
16.0 mm
|
||
| $21.1238 - $23.4057 | Request the lead time here |
1.417 in
36.0 mm
|
|
Zinc Plated
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue