Menu Search

Spring Plungers - Ball End - Smooth

In production

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Stainless Steel Series Code: SR32300, SR32280, SR32284

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
66 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Spring load F2 ≈ N d1 +0.1 +0.04 Type d2 View
$6.4875 - $7.1884 Request the lead time here
9.0
11.0
25.0
8.0
With collar
6.5
$13.662 - $15.1379 Request the lead time here
18.0
57.0
103.5
8.0
Without collar
6.0
$4.1978 - $4.6513 Request the lead time here
5.0
2.5
6.0
4.0
With collar
3.00
$4.8847 - $5.4124 Request the lead time here
5.0
0.4
1.0
4.0
With collar
3.0
$5.19 - $5.7507 Request the lead time here
5.0
5.0
10.4
4.0
With collar
3.0
$7.8613 - $8.7106 Request the lead time here
12.0
19.3
29.2
5.0
With collar
4.0
$13.204 - $14.6305 Request the lead time here
20.0
26.0
49.0
10.0
Without collar
8.0
$10.4563 - $11.586 Request the lead time here
13.0
19.3
26.6
5.0
Without collar
3.5
$17.3255 - $19.1972 Request the lead time here
5.0
4.7
7.1
2.5
Without collar
1.5
$5.19 - $5.7507 Request the lead time here
6.0
6.0
12.0
5.0
With collar
4.0
$9.6931 - $10.7403 Request the lead time here
26.0
66.0
105.0
10.0
With collar
8.5
$13.7383 - $15.2225 Request the lead time here
3.5
0.8
1.5
2.0
Without collar
1.0
$11.5248 - $12.7699 Request the lead time here
18.0
24.0
45.0
8.0
Without collar
6.0
$15.8753 - $17.5904 Request the lead time here
22.0
41.0
86.0
12.0
Without collar
10.0
$14.4252 - $15.9836 Request the lead time here
5.0
2.8
4.7
2.5
Without collar
1.5
$10.0747 - $11.1631 Request the lead time here
16.0
6.2
14.6
12.0
With collar
10.0
$4.4268 - $4.905 Request the lead time here
7.0
5.5
11.5
6.0
With collar
5.0
$9.7694 - $10.8248 Request the lead time here
11.0
15.0
22.0
4.0
Without collar
3.0
$10.9907 - $12.178 Request the lead time here
14.0
25.1
39.2
5.5
Without collar
4.0
$8.2429 - $9.1335 Request the lead time here
13.5
3.9
10.0
10.0
With collar
8.0
  • of 4
Spring Plunger - Ball End - Smooth - 8.0; 6.5; 9.0; Stainless Steel

20253004

Price Range
$7.1884 - $6.4875

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger - Ball End - Smooth - 8.0; 6.0; 18.0; Stainless Steel

20253127

Price Range
$15.1379 - $13.662

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.0
  • l1
    18.0
  • Spring load F1 ≈ N
    57.0
Spring Plunger - Ball End - Smooth - 4.0; 3.00; 5.0; Stainless Steel

20253165

Price Range
$4.6513 - $4.1978

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.00
  • d3
    4.6
  • l1
    5.0
Spring Plunger - Ball End - Smooth - 4.0; 3.0; 5.0; Stainless Steel

20252915

Price Range
$5.4124 - $4.8847

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.6
  • l1
    5.0
Spring Plunger - Ball End - Smooth - 4.0; 3.0; 5.0; Stainless Steel

20252977

Price Range
$5.7507 - $5.19

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.6
  • l1
    5.0
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 12.0; Stainless Steel

20208936

Price Range
$8.7106 - $7.8613

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • d4
    4.85
Spring Plunger - Ball End - Smooth - 10.0; 8.0; 20.0; Stainless Steel

20252892

Price Range
$14.6305 - $13.204

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • l1
    20.0
  • Spring load F1 ≈ N
    26.0
Spring Plunger - Ball End - Smooth - 5.0; 3.5; 13.0; Stainless Steel

20253103

Price Range
$11.586 - $10.4563

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.0
  • d2
    3.5
  • l1
    13.0
  • Spring load F1 ≈ N
    19.3
Spring Plunger - Ball End - Smooth - 2.5; 1.5; 5.0; Stainless Steel

20253059

Price Range
$19.1972 - $17.3255

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.5
  • d2
    1.5
  • l1
    5.0
  • Spring load F1 ≈ N
    4.7
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 6.0; Stainless Steel

20252984

Price Range
$5.7507 - $5.19

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger - Ball End - Smooth - 10.0; 8.5; 26.0; Stainless Steel

20208967

Price Range
$10.7403 - $9.6931

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.5
  • d3
    11.0
  • d4
    9.55
Spring Plunger - Ball End - Smooth - 2.0; 1.0; 3.5; Stainless Steel

20252755

Price Range
$15.2225 - $13.7383

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    0.8
Spring Plunger - Ball End - Smooth - 8.0; 6.0; 18.0; Stainless Steel

20252885

Price Range
$12.7699 - $11.5248

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.0
  • l1
    18.0
  • Spring load F1 ≈ N
    24.0
Spring Plunger - Ball End - Smooth - 12.0; 10.0; 22.0; Stainless Steel

20252908

Price Range
$17.5904 - $15.8753

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • l1
    22.0
  • Spring load F1 ≈ N
    41.0
Spring Plunger - Ball End - Smooth - 2.5; 1.5; 5.0; Stainless Steel

20252816

Price Range
$15.9836 - $14.4252

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.5
  • d2
    1.5
  • l1
    5.0
  • Spring load F1 ≈ N
    2.8
Spring Plunger - Ball End - Smooth - 12.0; 10.0; 16.0; Stainless Steel

20252960

Price Range
$11.1631 - $10.0747

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • d3
    13.0
  • l1
    16.0
Spring Plunger - Ball End - Smooth - 6.0; 5.0; 7.0; Stainless Steel

20253172

Price Range
$4.905 - $4.4268

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger - Ball End - Smooth - 4.0; 3.0; 11.0; Stainless Steel

20253080

Price Range
$10.8248 - $9.7694

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • l1
    11.0
  • Spring load F1 ≈ N
    15.0
Spring Plunger - Ball End - Smooth - 5.5; 4.0; 14.0; Stainless Steel

20253110

Price Range
$12.178 - $10.9907

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.5
  • d2
    4.0
  • l1
    14.0
  • Spring load F1 ≈ N
    25.1
Spring Plunger - Ball End - Smooth - 10.0; 8.0; 13.5; Stainless Steel

20252953

Price Range
$9.1335 - $8.2429

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • d3
    11.0
  • l1
    13.5