Menu Search

Spring Plungers - Ball End - Smooth

In production

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Stainless Steel Series Code: SR32300, SR32280, SR32284

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
66 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Spring load F2 ≈ N d1 +0.1 +0.04 Type d2 View
$13.2804 - $14.7151 Request the lead time here
4.0
1.8
3.5
3.0
With collar
2.38
$8.2429 - $9.1335 Request the lead time here
7.0
4.5
7.5
3.0
Without collar
2.0
$9.0062 - $9.9791 Request the lead time here
15.0
18.0
31.0
6.0
Without collar
4.5
$3.1293 - $3.4673 Request the lead time here
7.0
6.2
12.6
6.0
With collar
5.0
$6.3349 - $7.0193 Request the lead time here
13.5
11.9
22.3
10.0
With collar
8.0
$7.4797 - $8.2879 Request the lead time here
13.0
8.5
18.5
10.0
With collar
8.50
$7.7087 - $8.5414 Request the lead time here
6.0
4.0
6.5
5.0
With collar
4.0
$3.8925 - $4.313 Request the lead time here
7.0
6.2
12.6
6.0
With collar
5.0
$3.8161 - $4.2284 Request the lead time here
6.0
6.0
9.4
5.0
With collar
4.0
$8.1666 - $9.0489 Request the lead time here
11.0
8.0
14.0
4.0
Without collar
3.0
$8.4719 - $9.3872 Request the lead time here
12.0
9.5
16.5
4.5
Without collar
3.2
$8.2429 - $9.1335 Request the lead time here
7.0
6.0
11.5
6.0
With collar
5.0
$8.2429 - $9.1335 Request the lead time here
16.0
14.0
25.0
12.0
With collar
10.0
$3.2055 - $3.5519 Request the lead time here
4.0
1.7
3.5
3.0
With collar
2.0
$5.419 - $6.0043 Request the lead time here
9.0
7.0
12.5
8.0
With collar
6.50
$9.0062 - $9.9791 Request the lead time here
14.0
15.5
25.0
5.5
Without collar
4.0
$7.4034 - $8.2032 Request the lead time here
5.0
3.0
6.0
4.0
With collar
3.0
$7.4034 - $8.2032 Request the lead time here
13.5
11.9
22.3
10.0
With collar
8.5
$4.4268 - $4.905 Request the lead time here
9.0
10.0
20.4
8.0
With collar
6.5
$4.1978 - $4.6513 Request the lead time here
6.0
3.0
6.5
5.0
With collar
4.0
  • of 4
Spring Plunger - Ball End - Smooth - 3.0; 2.38; 4.0; Brass; Stainless Steel

20254773

Price Range
$14.7151 - $13.2804

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    3.0
  • d2
    2.38
  • d3
    3.6
  • l1
    4.0
Spring Plunger - Ball End - Smooth - 3.0; 2.0; 7.0; Stainless Steel

20254490

Price Range
$9.1335 - $8.2429

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.0
  • d2
    2.0
  • l1
    7.0
  • Spring load F1 ≈ N
    4.5
Spring Plunger - Ball End - Smooth - 6.0; 4.5; 15.0; Stainless Steel

20254551

Price Range
$9.9791 - $9.0062

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    6.0
  • d2
    4.5
  • l1
    15.0
  • Spring load F1 ≈ N
    18.0
Spring Plunger - Ball End - Smooth - 6.0; 5.0; 7.0; Body Thermo, Ball S/S

20254667

Price Range
$3.4673 - $3.1293

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger - Ball End - Smooth - 10.0; 8.0; 13.5; Body Thermo, Ball S/S

20254681

Price Range
$7.0193 - $6.3349

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • d3
    11.0
  • l1
    13.5
Spring Plunger - Ball End - Smooth - 10.0; 8.50; 13.0; Stainless Steel

20254582

Price Range
$8.2879 - $7.4797

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.50
  • d3
    11.0
  • l1
    13.0
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 6.0; Brass; Stainless Steel

20254612

Price Range
$8.5414 - $7.7087

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.5
  • l1
    6.0
Spring Plunger - Ball End - Smooth - 6.0; 5.0; 7.0; Body & Ball Thermoplast

20254711

Price Range
$4.313 - $3.8925

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 6.0; Body & Ball Thermoplast

20254704

Price Range
$4.2284 - $3.8161

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger - Ball End - Smooth - 4.0; 3.0; 11.0; Stainless Steel

20254513

Price Range
$9.0489 - $8.1666

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • l1
    11.0
  • Spring load F1 ≈ N
    8.0
Spring Plunger - Ball End - Smooth - 4.5; 3.2; 12.0; Stainless Steel

20254520

Price Range
$9.3872 - $8.4719

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.5
  • d2
    3.2
  • l1
    12.0
  • Spring load F1 ≈ N
    9.5
Spring Plunger - Ball End - Smooth - 6.0; 5.0; 7.0; Brass; Stainless Steel

20254629

Price Range
$9.1335 - $8.2429

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger - Ball End - Smooth - 12.0; 10.0; 16.0; Body Thermo, Ball S/S

20254698

Price Range
$9.1335 - $8.2429

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • d3
    13.0
  • l1
    16.0
Spring Plunger - Ball End - Smooth - 3.0; 2.0; 4.0; Body Thermo, Ball S/S

20254780

Price Range
$3.5519 - $3.2055

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    3.0
  • d2
    2.0
  • d3
    3.6
  • l1
    4.0
Spring Plunger - Ball End - Smooth - 8.0; 6.50; 9.0; Stainless Steel

20254575

Price Range
$6.0043 - $5.419

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.50
  • d3
    8.5
  • l1
    9.0
Spring Plunger - Ball End - Smooth - 5.5; 4.0; 14.0; Stainless Steel

20254544

Price Range
$9.9791 - $9.0062

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.5
  • d2
    4.0
  • l1
    14.0
  • Spring load F1 ≈ N
    15.5
Spring Plunger - Ball End - Smooth - 4.0; 3.0; 5.0; Brass; Stainless Steel

20254605

Price Range
$8.2032 - $7.4034

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.5
  • l1
    5.0
Spring Plunger - Ball End - Smooth - 10.0; 8.5; 13.5; Body & Ball Thermoplast

20254735

Price Range
$8.2032 - $7.4034

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.5
  • d3
    11.0
  • l1
    13.5
Spring Plunger - Ball End - Smooth - 8.0; 6.5; 9.0; Body & Ball Thermoplast

20254728

Price Range
$4.905 - $4.4268

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 6.0; Stainless Steel

20254568

Price Range
$4.6513 - $4.1978

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0