Menu Search

Spring Plungers - Expander Fit

In production

These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.

Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.

It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.

  • Used for positioning, applying pressure, and lifting off.
  • Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
  • It can withstand temperatures ranging from -30C to +50C.
Material: Thermoplastic Colour: Black Series Code: SR32302

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Item Code Price range Availability d4 +0.2 d1 +0.1 l2 d3 Type l1 ±0.2 d2 View
$4.6382 - $5.1393 Request the lead time here
6.0
6.0
1.0
6.5
Body & Ball Thermo
7.0
5.0
$8.0186 - $8.8849 Request the lead time here
10.0
10.0
1.5
11.0
Body & Ball Thermo
13.5
8..0
$4.3238 - $4.7909 Request the lead time here
8.0
8.0
1.0
8.5
Body Thermo & Ball Stainless
9.0
6.5
$4.245 - $4.7037 Request the lead time here
4.0
4.0
1.0
4.6
Body & Ball Thermo
5.0
3.0
$3.8521 - $4.2682 Request the lead time here
6.0
6.0
1.0
6.5
Body Thermo & Ball Stainless
7.0
5.0
$3.5376 - $3.9198 Request the lead time here
4.0
4.0
1.0
4.6
Body Thermo & Ball Stainless
5.0
3.0
$3.6949 - $4.094 Request the lead time here
5.0
5.0
1.0
5.6
Body Thermo & Ball Stainless
6.0
4.0
$5.0313 - $5.5748 Request the lead time here
8.0
8.0
1.0
8.5
Body & Ball Thermo
9.0
6.5
$7.0752 - $7.8396 Request the lead time here
10.0
10.0
1.5
11.0
Body Thermo & Ball Stainless
13.5
8..0
$4.4023 - $4.8779 Request the lead time here
5.0
5.0
1.0
5.6
Body & Ball Thermo
6.0
4.0
Spring Plunger - Expander Fit - 6.0; 5.0; 7.0; Thermoplastic

20252861

Price Range
$5.1393 - $4.6382

Stock Levels
Request the lead time here
Attributes
  • Type
    Body & Ball Thermo
  • d1 +0.1
    6.0
  • d2
    5.0
  • d3
    6.5
  • d4 +0.2
    6.0
Spring Plunger - Expander Fit - 10.0; 8..0; 13.5; Thermoplastic

20252786

Price Range
$8.8849 - $8.0186

Stock Levels
Request the lead time here
Attributes
  • Type
    Body & Ball Thermo
  • d1 +0.1
    10.0
  • d2
    8..0
  • d3
    11.0
  • d4 +0.2
    10.0
Spring Plunger - Expander Fit - 8.0; 6.5; 9.0; Thermoplastic

20252793

Price Range
$4.7909 - $4.3238

Stock Levels
Request the lead time here
Attributes
  • Type
    Body Thermo & Ball Stainless
  • d1 +0.1
    8.0
  • d2
    6.5
  • d3
    8.5
  • d4 +0.2
    8.0
Spring Plunger - Expander Fit - 4.0; 3.0; 5.0; Thermoplastic

20252847

Price Range
$4.7037 - $4.245

Stock Levels
Request the lead time here
Attributes
  • Type
    Body & Ball Thermo
  • d1 +0.1
    4.0
  • d2
    3.0
  • d3
    4.6
  • d4 +0.2
    4.0
Spring Plunger - Expander Fit - 6.0; 5.0; 7.0; Thermoplastic

20252779

Price Range
$4.2682 - $3.8521

Stock Levels
Request the lead time here
Attributes
  • Type
    Body Thermo & Ball Stainless
  • d1 +0.1
    6.0
  • d2
    5.0
  • d3
    6.5
  • d4 +0.2
    6.0
Spring Plunger - Expander Fit - 4.0; 3.0; 5.0; Thermoplastic

20252823

Price Range
$3.9198 - $3.5376

Stock Levels
Request the lead time here
Attributes
  • Type
    Body Thermo & Ball Stainless
  • d1 +0.1
    4.0
  • d2
    3.0
  • d3
    4.6
  • d4 +0.2
    4.0
Spring Plunger - Expander Fit - 5.0; 4.0; 6.0; Thermoplastic

20252830

Price Range
$4.094 - $3.6949

Stock Levels
Request the lead time here
Attributes
  • Type
    Body Thermo & Ball Stainless
  • d1 +0.1
    5.0
  • d2
    4.0
  • d3
    5.6
  • d4 +0.2
    5.0
Spring Plunger - Expander Fit - 8.0; 6.5; 9.0; Thermoplastic

20252809

Price Range
$5.5748 - $5.0313

Stock Levels
Request the lead time here
Attributes
  • Type
    Body & Ball Thermo
  • d1 +0.1
    8.0
  • d2
    6.5
  • d3
    8.5
  • d4 +0.2
    8.0
Spring Plunger - Expander Fit - 10.0; 8..0; 13.5; Thermoplastic

20252762

Price Range
$7.8396 - $7.0752

Stock Levels
Request the lead time here
Attributes
  • Type
    Body Thermo & Ball Stainless
  • d1 +0.1
    10.0
  • d2
    8..0
  • d3
    11.0
  • d4 +0.2
    10.0
Spring Plunger - Expander Fit - 5.0; 4.0; 6.0; Thermoplastic

20252854

Price Range
$4.8779 - $4.4023

Stock Levels
Request the lead time here
Attributes
  • Type
    Body & Ball Thermo
  • d1 +0.1
    5.0
  • d2
    4.0
  • d3
    5.6
  • d4 +0.2
    5.0