Menu Search

Spring Plungers - Pin - Slotted

In production

These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.

  • Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement.
  • It is simple to install and use and is designed to handle high stress and pressure.
  • It can withstand temperatures up to 250ºC.
Material: Stainless Steel, Black Steel Series Code: SR32150

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Item Code Price range Availability l1 Material Stroke s1 Spring load n1 d1 d2 View
$10.838 - $12.0088 Request the lead time here
22.0
Black Steel
3.5
Normal
2.0
M12
6.2
$12.975 - $14.3768 Request the lead time here
22.0
Black Steel
3.5
Increased
2.0
M12
6.2
$13.7383 - $15.2225 Request the lead time here
12.0
Stainless Steel
2.0
Normal
0.8
M5
2.4
$52.8162 - $58.5221 Request the lead time here
30.0
Stainless Steel
6.5
Increased
2.5
M20
10.0
$5.648 - $6.2581 Request the lead time here
14.0
Black Steel
2.0
Normal
1.0
M6
2.7
$19.4625 - $21.5652 Request the lead time here
16.0
Stainless Steel
2.0
Increased
1.2
M8
3.8
$17.5545 - $19.451 Request the lead time here
24.0
Black Steel
4.5
Normal
2.0
M16
8.5
$8.6246 - $9.5563 Request the lead time here
19.0
Black Steel
2.5
Increased
1.5
M10
4.5
$78.919 - $87.4449 Request the lead time here
34.0
Stainless Steel
8.0
Normal
3.0
M24
13.0
$30.2243 - $33.4895 Request the lead time here
30.0
Black Steel
6.5
Normal
2.5
M20
10.0
$22.8208 - $25.2862 Request the lead time here
19.0
Stainless Steel
2.5
Increased
1.5
M10
4.5
$5.9533 - $6.5964 Request the lead time here
9.0
Black Steel
1.5
Normal
0.6
M4
1.8
$50.8318 - $56.3232 Request the lead time here
30.0
Stainless Steel
6.5
Normal
2.5
M20
10.0
$50.5265 - $55.985 Request the lead time here
34.0
Black Steel
8.0
Increased
3.0
M24
13.0
$7.556 - $8.3723 Request the lead time here
16.0
Black Steel
2.0
Increased
1.2
M8
3.8
$13.7383 - $15.2225 Request the lead time here
14.0
Stainless Steel
2.0
Normal
1.0
M6
2.7
$13.7383 - $15.2225 Request the lead time here
9.0
Stainless Steel
1.5
Normal
0.6
M4
1.8
$36.5592 - $40.5088 Request the lead time here
24.0
Stainless Steel
4.5
Normal
2.0
M16
8.5
$6.3349 - $7.0193 Request the lead time here
16.0
Black Steel
2.0
Normal
1.2
M8
3.8
$32.514 - $36.0266 Request the lead time here
30.0
Black Steel
6.5
Increased
2.5
M20
10.0
  • of 2
Spring Plunger - Pin - Slotted - M12; 6.2; 22.0; Black Steel

20253608

Price Range
$12.0088 - $10.838

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger - Pin - Slotted - M12; 6.2; 22.0; Black Steel

20253677

Price Range
$14.3768 - $12.975

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger - Pin - Slotted - M5; 2.4; 12.0; Stainless Steel

20253721

Price Range
$15.2225 - $13.7383

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    12.0
  • n1
    0.8
Spring Plunger - Pin - Slotted - M20; 10.0; 30.0; Stainless Steel

20253851

Price Range
$58.5221 - $52.8162

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger - Pin - Slotted - M6; 2.7; 14.0; Black Steel

20253578

Price Range
$6.2581 - $5.648

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger - Pin - Slotted - M8; 3.8; 16.0; Stainless Steel

20253813

Price Range
$21.5652 - $19.4625

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger - Pin - Slotted - M16; 8.5; 24.0; Black Steel

20253615

Price Range
$19.451 - $17.5545

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    8.5
  • l1
    24.0
  • n1
    2.0
Spring Plunger - Pin - Slotted - M10; 4.5; 19.0; Black Steel

20253660

Price Range
$9.5563 - $8.6246

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger - Pin - Slotted - M24; 13.0; 34.0; Stainless Steel

20253790

Price Range
$87.4449 - $78.919

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    13.0
  • l1
    34.0
  • n1
    3.0
Spring Plunger - Pin - Slotted - M20; 10.0; 30.0; Black Steel

20253622

Price Range
$33.4895 - $30.2243

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger - Pin - Slotted - M10; 4.5; 19.0; Stainless Steel

20253820

Price Range
$25.2862 - $22.8208

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger - Pin - Slotted - M4; 1.8; 9.0; Black Steel

20253554

Price Range
$6.5964 - $5.9533

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    1.8
  • l1
    9.0
  • n1
    0.6
Spring Plunger - Pin - Slotted - M20; 10.0; 30.0; Stainless Steel

20253783

Price Range
$56.3232 - $50.8318

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger - Pin - Slotted - M24; 13.0; 34.0; Black Steel

20253707

Price Range
$55.985 - $50.5265

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M24
  • d2
    13.0
  • l1
    34.0
  • n1
    3.0
Spring Plunger - Pin - Slotted - M8; 3.8; 16.0; Black Steel

20253653

Price Range
$8.3723 - $7.556

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger - Pin - Slotted - M6; 2.7; 14.0; Stainless Steel

20253738

Price Range
$15.2225 - $13.7383

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger - Pin - Slotted - M4; 1.8; 9.0; Stainless Steel

20253714

Price Range
$15.2225 - $13.7383

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    1.8
  • l1
    9.0
  • n1
    0.6
Spring Plunger - Pin - Slotted - M16; 8.5; 24.0; Stainless Steel

20253776

Price Range
$40.5088 - $36.5592

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    8.5
  • l1
    24.0
  • n1
    2.0
Spring Plunger - Pin - Slotted - M8; 3.8; 16.0; Black Steel

20253585

Price Range
$7.0193 - $6.3349

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger - Pin - Slotted - M20; 10.0; 30.0; Black Steel

20253691

Price Range
$36.0266 - $32.514

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5