Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Used for locating, positioning, indexing and securing. Our Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. Suitable for gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Nose Material | Final End Force | Body Length | Nose Type | Body Material | Initial End Force | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $4.3797 - $4.8529 | Request the lead time here |
M8
|
Stainless Steel
|
25.00 N
25.00 N
|
0.689 in
17.5 mm
|
Ball
|
Stainless Steel
|
15.00 N
15.00 N
|
||
| $13.1319 - $24.1904 | 9 In stock |
M20
|
Stainless Steel
|
100.00 N
100.00 N
|
1.339 in
34.0 mm
|
Ball
|
Stainless Steel
|
60.00 N
60.00 N
|
||
| $2.8162 - $5.1877 | 599 In stock |
M6
|
Burnished Steel
|
18.00 N
18.00 N
|
0.591 in
15.0 mm
|
Ball
|
Burnished Steel
|
10.00 N
10.00 N
|
||
| $2.6955 - $4.9653 | 13 In stock |
M5
|
Burnished Steel
|
11.00 N
11.00 N
|
0.512 in
13.0 mm
|
Ball
|
Burnished Steel
|
7.00 N
7.00 N
|
||
| $2.2524 - $4.1491 | 15 In stock |
M3
|
Burnished Steel
|
5.0 N
5.0 N
|
0.276 in
7.0 mm
|
Ball
|
Burnished Steel
|
3.0 N
3.0 N
|
||
| $5.8267 - $6.4562 | 106 In stock |
M12
|
Stainless Steel
|
105.00 N
105.00 N
|
0.965 in
24.5 mm
|
Ball
|
Stainless Steel
|
70.00 N
70.00 N