Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0612 - $0.1128 | Request the lead time here |
0.24 in
6.1 mm
|
0.39 in
9.9 mm
|
0.063 in
1.6 mm
|
||
| $0.1388 - $0.1538 | Request the lead time here |
0.205 in
5.2 mm
|
0.366 in
9.3 mm
|
0.031 in
0.8 mm
|
||
| $0.2076 - $0.23 | Request the lead time here |
0.327 in
8.3 mm
|
0.661 in
16.8 mm
|
0.047 in
1.2 mm
|
||
| $0.4233 - $0.469 | Request the lead time here |
0.453 in
11.5 mm
|
0.846 in
21.5 mm
|
0.039 in
1.0 mm
|
||
| $4.0404 - $4.477 | Request the lead time here |
0.138 in
3.5 mm
|
0.437 in
11.1 mm
|
0.024 in
0.6 mm
|
||
| $11.4763 - $12.7162 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.043 in
1.1 mm
|
||
| $9.5584 - $10.591 | Request the lead time here |
0.567 in
14.4 mm
|
1.126 in
28.6 mm
|
0.039 in
1.0 mm
|
||
| $9.5489 - $10.5804 | Request the lead time here |
0.382 in
9.7 mm
|
1.126 in
28.6 mm
|
0.055 in
1.4 mm
|
||
| $3.7052 - $4.1055 | Request the lead time here |
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| $0.158 - $0.1751 | Request the lead time here |
0.276 in
7.0 mm
|
0.449 in
11.4 mm
|
0.035 in
0.9 mm
|
||
| $0.0865 - $0.0959 | Request the lead time here |
0.173 in
4.4 mm
|
0.295 in
7.5 mm
|
0.028 in
0.7 mm
|
||
| $0.2144 - $0.2375 | Request the lead time here |
0.264 in
6.7 mm
|
0.567 in
14.4 mm
|
0.039 in
1.0 mm
|
||
| $0.1569 - $0.1738 | Request the lead time here |
0.236 in
6.0 mm
|
0.417 in
10.6 mm
|
0.035 in
0.9 mm
|
||
| $0.4311 - $0.4777 | Request the lead time here |
0.453 in
11.5 mm
|
0.846 in
21.5 mm
|
0.055 in
1.4 mm
|
||
| $0.098 - $0.1031 | Request the lead time here |
0.319 in
8.1 mm
|
0.5 in
12.7 mm
|
0.079 in
2.0 mm
|
||
| $0.0316 - $0.0583 | Request the lead time here |
0.122 in
3.1 mm
|
0.22 in
5.6 mm
|
0.039 in
1.0 mm
|
||
| $4.1691 - $4.6194 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.039 in
1.0 mm
|
||
| $4.2605 - $4.7209 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
| $4.6531 - $5.1558 | Request the lead time here |
0.256 in
6.5 mm
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
||
| $4.3691 - $4.8411 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.035 in
0.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue