Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$6.5472 - $7.2545 | Request the lead time here |
0.693 in
17.6 mm
|
1.374 in
34.9 mm
|
0.067 in
1.7 mm
|
||
$5.2798 - $5.8503 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.039 in
1.0 mm
|
||
$5.1899 - $5.7507 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.028 in
0.7 mm
|
||
$8.2265 - $9.1152 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.039 in
1.0 mm
|
||
$5.413 - $5.9979 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.051 in
1.3 mm
|
||
$7.3558 - $8.1504 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.043 in
1.1 mm
|
||
$9.2708 - $10.2722 | Request the lead time here |
0.382 in
9.7 mm
|
1.126 in
28.6 mm
|
0.055 in
1.4 mm
|
||
$6.5285 - $7.2337 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.043 in
1.1 mm
|
||
$9.28 - $10.2825 | Request the lead time here |
0.567 in
14.4 mm
|
1.126 in
28.6 mm
|
0.039 in
1.0 mm
|
||
$6.4077 - $7.10 | Request the lead time here |
0.504 in
12.8 mm
|
1.264 in
32.1 mm
|
0.059 in
1.5 mm
|
||
$5.7818 - $6.4063 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.043 in
1.1 mm
|
||
$4.626 - $5.1258 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.024 in
0.6 mm
|
||
$5.035 - $5.579 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
||
$9.5465 - $10.5778 | Request the lead time here |
0.693 in
17.6 mm
|
1.374 in
34.9 mm
|
0.043 in
1.1 mm
|
||
$5.6795 - $6.293 | Request the lead time here |
0.693 in
17.6 mm
|
1.374 in
34.9 mm
|
0.043 in
1.1 mm
|
||
$5.8438 - $6.4752 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
$4.1272 - $4.5731 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
$4.4866 - $4.9713 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.031 in
0.8 mm
|
||
$7.6068 - $8.4285 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.051 in
1.3 mm
|
||
$11.1421 - $12.3458 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.043 in
1.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue