Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0295 - $0.0544 | Request the lead time here | 
0.161 in
 
4.1 mm
 | 
0.276 in
 
7.0 mm
 | 
0.047 in
 
1.2 mm
 | ||
| $4.7562 - $5.2701 | Request the lead time here | 
0.319 in
 
8.1 mm
 | 
0.937 in
 
23.8 mm
 | 
0.031 in
 
0.8 mm
 | ||
| $3.6779 - $4.0753 | Request the lead time here | 
0.22 in
 
5.6 mm
 | 
0.437 in
 
11.1 mm
 | 
0.024 in
 
0.6 mm
 | ||
| $22.9784 - $25.4609 | Request the lead time here | 
1.252 in
 
31.8 mm
 | 
2.5 in
 
63.5 mm
 | 
0.122 in
 
3.1 mm
 | ||
| $12.738 - $14.114 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
2.252 in
 
57.2 mm
 | 
0.067 in
 
1.7 mm
 | ||
| $19.595 - $21.7118 | Request the lead time here | 
1.126 in
 
28.6 mm
 | 
2.252 in
 
57.2 mm
 | 
0.11 in
 
2.8 mm
 | ||
| $35.7382 - $39.5991 | Request the lead time here | 
1.252 in
 
31.8 mm
 | 
2.5 in
 
63.5 mm
 | 
0.173 in
 
4.4 mm
 | ||
| $32.085 - $35.5512 | Request the lead time here | 
1 in
 
25.4 mm
 | 
3 in
 
76.2 mm
 | 
0.091 in
 
2.3 mm
 | ||
| $48.3088 - $53.5278 | Request the lead time here | 
1 in
 
25.4 mm
 | 
2 in
 
50.8 mm
 | 
0.098 in
 
2.5 mm
 | ||
| $15.4058 - $17.07 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
1.5 in
 
38.1 mm
 | 
0.071 in
 
1.8 mm
 | ||
| $23.3255 - $25.8454 | Request the lead time here | 
0.63 in
 
16.0 mm
 | 
1.252 in
 
31.8 mm
 | 
0.091 in
 
2.3 mm
 | ||
| $10.1414 - $11.237 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
1.5 in
 
38.1 mm
 | 
0.106 in
 
2.7 mm
 | ||
| $10.3212 - $11.4361 | Request the lead time here | 
0.63 in
 
16.0 mm
 | 
1.874 in
 
47.6 mm
 | 
0.087 in
 
2.2 mm
 | ||
| $21.5315 - $23.8575 | Request the lead time here | 
1.374 in
 
34.9 mm
 | 
2.752 in
 
69.9 mm
 | 
0.087 in
 
2.2 mm
 | ||
| $34.4212 - $38.1399 | Request the lead time here | 
0.874 in
 
22.2 mm
 | 
1.752 in
 
44.5 mm
 | 
0.087 in
 
2.2 mm
 | ||
| $36.1812 - $40.09 | Request the lead time here | 
1 in
 
25.4 mm
 | 
3 in
 
76.2 mm
 | 
0.134 in
 
3.4 mm
 | ||
| $15.2074 - $16.8503 | Request the lead time here | 
0.504 in
 
12.8 mm
 | 
1.5 in
 
38.1 mm
 | 
0.071 in
 
1.8 mm
 | ||
| $10.8943 - $12.0712 | Request the lead time here | 
1 in
 
25.4 mm
 | 
2 in
 
50.8 mm
 | 
0.067 in
 
1.7 mm
 | ||
| $78.4481 - $86.923 | Request the lead time here | 
1.252 in
 
31.8 mm
 | 
2.5 in
 
63.5 mm
 | 
0.122 in
 
3.1 mm
 | ||
| $12.8588 - $14.2479 | Request the lead time here | 
1.126 in
 
28.6 mm
 | 
2.252 in
 
57.2 mm
 | 
0.075 in
 
1.9 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue