Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$51.8999 - $57.5069 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
||
$21.5315 - $23.8575 | Request the lead time here |
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.087 in
2.2 mm
|
||
$34.4212 - $38.1399 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.087 in
2.2 mm
|
||
$0.1227 - $0.136 | Request the lead time here |
0.154 in
3.9 mm
|
0.315 in
8.0 mm
|
0.028 in
0.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue