Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tube Diameter | Inside Length | View | |
|---|---|---|---|---|---|
| $0.9857 - $1.8159 | 16 In stock |
|
1.575 in
40.0 mm
|
||
| $0.16 - $0.2948 | Request the lead time here |
|
0.591 in
15.0 mm
|
||
| SQWA-0400-040 | $0.7217 - $1.3294 | 257 In stock |
|
1.575 in
40.0 mm
|
|
| $0.4296 - $0.7914 | 19 In stock |
|
0.984 in
25.0 mm
|
||
| $0.1719 - $0.3167 | Request the lead time here |
|
0.984 in
25.0 mm
|
||
| $0.191 - $0.352 | Request the lead time here |
|
0.984 in
25.0 mm
|
||
| $0.8256 - $1.5208 | Request the lead time here |
|
0.984 in
25.0 mm
|
||
| $0.1797 - $0.3311 | Request the lead time here |
|
0.591 in
15.0 mm
|
||
| $0.2483 - $0.4574 | Request the lead time here |
|
0.984 in
25.0 mm
|
||
| $0.5369 - $0.989 | 20 In stock |
|
1.575 in
40.0 mm
|
||
| $0.323 - $0.5951 | Request the lead time here |
|
0.984 in
25.0 mm
|
||
| $0.1963 - $0.3617 | Request the lead time here |
|
0.591 in
15.0 mm
|
||
| $0.3162 - $0.5825 | Request the lead time here |
|
0.984 in
25.0 mm
|
||
| $67.0644 - $74.3096 | Request the lead time here |
|
0.591 in
15.0 mm
|
||
| $0.585 - $1.0777 | 18 In stock |
|
0.984 in
25.0 mm
|
||
| $0.2488 - $0.4584 | 19 In stock |
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue