Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$25.3136 - $28.0482 Request the lead time here
TR12 x 6
12.0
Steel
25.0
Right Hand
6.0
$421.0553 - $466.5431 Request the lead time here
TR40 x 7
40.0
Brass
60.0
Left Hand
7.0
$54.3221 - $60.1907 Request the lead time here
TR28 x 5
28.0
Steel
45.0
Left Hand
5.0
$703.5144 - $779.5173 Request the lead time here
TR40 x 7
40.0
Bronze
60.0
Right Hand
7.0
$421.0553 - $466.5431 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Left Hand
6.0
$201.9587 - $223.777 Request the lead time here
TR30 x 6
30.0
Steel
50.0
Left Hand
6.0
$26.0998 - $28.9193 Request the lead time here
TR20 x 4
20.0
Steel
35.0
Right Hand
4.0
$56.6018 - $62.7168 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Right Hand
6.0
$122.6373 - $135.8863 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Left Hand
4.0
$224.2849 - $248.5151 Request the lead time here
TR16 x 4
16.0
Bronze
35.0
Right Hand
4.0
$178.3745 - $197.6449 Request the lead time here
TR20 x 4
20.0
Brass
40.0
Left Hand
4.0
$164.5385 - $182.3141 Request the lead time here
TR20 x 4
20.0
Brass
40.0
Right Hand
4.0
$122.4016 - $135.625 Request the lead time here
TR36 x 2
36.0
Steel
60.0
Right Hand
2.0
$149.0516 - $165.1542 Request the lead time here
TR44 x 7
44.0
Steel
65.0
Right Hand
7.0
$291.7356 - $323.2527 Request the lead time here
TR30 x 6
30.0
Brass
50.0
Left Hand
6.0
$21.6188 - $23.9543 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Left Hand
4.0
$15.5655 - $17.2471 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Right Hand
3.0
$35.9264 - $39.8077 Request the lead time here
TR24 x 5
24.0
Steel
40.0
Right Hand
5.0
$330.728 - $366.4576 Request the lead time here
TR20 x 4
20.0
Bronze
40.0
Left Hand
4.0
$108.1725 - $119.8587 Request the lead time here
TR16 x 4
16.0
Brass
30.0
Left Hand
4.0
  • of 4
Square Nut - TR12 x 6; 25.0; Steel

20148683

Price Range
$28.0482 - $25.3136

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    210.0
Square Nut - TR40 x 7; 60.0; Brass

20149185

Price Range
$466.5431 - $421.0553

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut - TR28 x 5; 45.0; Steel

20148898

Price Range
$60.1907 - $54.3221

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1175.0
Square Nut - TR40 x 7; 60.0; Bronze

20149116

Price Range
$779.5173 - $703.5144

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR36 x 6; 60.0; Brass

20149178

Price Range
$466.5431 - $421.0553

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    3630.0
Square Nut - TR30 x 6; 50.0; Steel

20149307

Price Range
$223.777 - $201.9587

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR20 x 4; 35.0; Steel

20148782

Price Range
$28.9193 - $26.0998

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut - TR30 x 6; 45.0; Steel

20148911

Price Range
$62.7168 - $56.6018

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR18 x 4; 35.0; Steel

20149284

Price Range
$135.8863 - $122.6373

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR16 x 4; 35.0; Bronze

20149086

Price Range
$248.5151 - $224.2849

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR20 x 4; 40.0; Brass

20149154

Price Range
$197.6449 - $178.3745

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR20 x 4; 40.0; Brass

20149222

Price Range
$182.3141 - $164.5385

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut - TR36 x 2; 60.0; Steel

20148959

Price Range
$135.625 - $122.4016

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1950.0
Square Nut - TR44 x 7; 65.0; Steel

20149017

Price Range
$165.1542 - $149.0516

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2940.0
Square Nut - TR30 x 6; 50.0; Brass

20149161

Price Range
$323.2527 - $291.7356

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2554.0
Square Nut - TR16 x 4; 28.0; Steel

20148737

Price Range
$23.9543 - $21.6188

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR12 x 3; 25.0; Steel

20148669

Price Range
$17.2471 - $15.5655

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    210.0
Square Nut - TR24 x 5; 40.0; Steel

20148843

Price Range
$39.8077 - $35.9264

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    845.0
Square Nut - TR20 x 4; 40.0; Bronze

20149055

Price Range
$366.4576 - $330.728

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR16 x 4; 30.0; Brass

20149130

Price Range
$119.8587 - $108.1725

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0