Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$703.5144 - $779.5173 Request the lead time here
TR40 x 7
40.0
Bronze
60.0
Right Hand
7.0
$421.0553 - $466.5431 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Left Hand
6.0
$388.8235 - $430.8294 Request the lead time here
TR40 x 7
40.0
Brass
60.0
Right Hand
7.0
$116.0339 - $128.5694 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Right Hand
7.0
$136.552 - $151.3041 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
$269.8023 - $298.95 Request the lead time here
TR30 x 6
30.0
Brass
50.0
Right Hand
6.0
$92.7642 - $102.7858 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Left Hand
3.0
$536.696 - $594.6771 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Left Hand
6.0
$84.667 - $93.8138 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Right Hand
3.0
$28.1436 - $31.1842 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Left Hand
4.0
$149.0516 - $165.1542 Request the lead time here
TR44 x 7
44.0
Steel
65.0
Right Hand
7.0
$503.3638 - $557.7438 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Right Hand
6.0
$143.3128 - $158.7954 Request the lead time here
TR20 x 4
20.0
Steel
40.0
Left Hand
4.0
$53.1428 - $58.884 Request the lead time here
TR24 x 10
24.0
Steel
40.0
Right Hand
10.0
$743.1357 - $823.4191 Request the lead time here
TR40 x 7
40.0
Bronze
60.0
Left Hand
7.0
$421.0553 - $466.5431 Request the lead time here
TR40 x 7
40.0
Brass
60.0
Left Hand
7.0
$599.9015 - $664.7108 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Left Hand
9.0
$19.8892 - $22.0379 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Right Hand
3.0
$39.3854 - $43.6404 Request the lead time here
TR14 x 6
14.0
Steel
25.0
Right Hand
6.0
$44.8884 - $49.7378 Request the lead time here
TR20 x 8
20.0
Steel
35.0
Right Hand
8.0
  • of 4
Square Nut - TR40 x 7; 60.0; Bronze

20149116

Price Range
$779.5173 - $703.5144

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR36 x 6; 60.0; Brass

20149178

Price Range
$466.5431 - $421.0553

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    3630.0
Square Nut - TR40 x 7; 60.0; Brass

20149253

Price Range
$430.8294 - $388.8235

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR40 x 7; 60.0; Steel

20148997

Price Range
$128.5694 - $116.0339

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR40 x 7; 60.0; Steel

20149000

Price Range
$151.3041 - $136.552

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut - TR30 x 6; 50.0; Brass

20149239

Price Range
$298.95 - $269.8023

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR12 x 3; 25.0; Steel

20149260

Price Range
$102.7858 - $92.7642

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    739.0
Square Nut - TR30 x 6; 50.0; Bronze

20149062

Price Range
$594.6771 - $536.696

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR12 x 3; 25.0; Steel

20149345

Price Range
$93.8138 - $84.667

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    739.0
Square Nut - TR18 x 4; 30.0; Steel

20148768

Price Range
$31.1842 - $28.1436

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR44 x 7; 65.0; Steel

20149017

Price Range
$165.1542 - $149.0516

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2940.0
Square Nut - TR30 x 6; 50.0; Bronze

20149109

Price Range
$557.7438 - $503.3638

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR20 x 4; 40.0; Steel

20149291

Price Range
$158.7954 - $143.3128

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR24 x 10; 40.0; Steel

20148836

Price Range
$58.884 - $53.1428

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    845.0
Square Nut - TR40 x 7; 60.0; Bronze

20149079

Price Range
$823.4191 - $743.1357

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut - TR40 x 7; 60.0; Brass

20149185

Price Range
$466.5431 - $421.0553

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut - TR60 x 9; 80.0; Steel

20149338

Price Range
$664.7108 - $599.9015

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
  • Contact Surface
    8718.0
Square Nut - TR14 x 3; 25.0; Steel

20148690

Price Range
$22.0379 - $19.8892

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut - TR14 x 6; 25.0; Steel

20148713

Price Range
$43.6404 - $39.3854

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut - TR20 x 8; 35.0; Steel

20148805

Price Range
$49.7378 - $44.8884

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    590.0