Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$39.3854 - $43.6404 Request the lead time here
TR14 x 6
14.0
Steel
25.0
Right Hand
6.0
$599.9015 - $664.7108 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Left Hand
9.0
$99.6035 - $110.364 Request the lead time here
TR16 x 4
16.0
Brass
30.0
Right Hand
4.0
$255.4946 - $283.0966 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
$19.3389 - $21.4281 Request the lead time here
TR10 x 2
10.0
Steel
17.0
Left Hand
2.0
$42.1369 - $46.6891 Request the lead time here
TR18 x 8
18.0
Steel
30.0
Right Hand
8.0
$29.0871 - $32.2295 Request the lead time here
TR26 x 5
26.0
Steel
40.0
Right Hand
5.0
$122.4016 - $135.625 Request the lead time here
TR36 x 2
36.0
Steel
60.0
Right Hand
2.0
$114.5401 - $126.9144 Request the lead time here
TR36 x 6
36.0
Steel
60.0
Left Hand
6.0
$224.2849 - $248.5151 Request the lead time here
TR16 x 4
16.0
Bronze
35.0
Right Hand
4.0
$291.7356 - $323.2527 Request the lead time here
TR30 x 6
30.0
Brass
50.0
Left Hand
6.0
$143.3128 - $158.7954 Request the lead time here
TR20 x 4
20.0
Steel
40.0
Left Hand
4.0
$111.7101 - $123.7784 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Right Hand
4.0
$545.2649 - $604.1716 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Right Hand
9.0
$14.858 - $16.4631 Request the lead time here
TR10 x 2
10.0
Steel
17.0
Right Hand
2.0
$21.6188 - $23.9543 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Left Hand
4.0
$36.1623 - $40.069 Request the lead time here
TR22 x 5
22.0
Steel
35.0
Right Hand
5.0
$47.2468 - $52.351 Request the lead time here
TR28 x 5
28.0
Steel
45.0
Right Hand
5.0
$116.0339 - $128.5694 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Right Hand
7.0
$136.552 - $151.3041 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
  • of 4
Square Nut - TR14 x 6; 25.0; Steel

20148713

Price Range
$43.6404 - $39.3854

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut - TR60 x 9; 80.0; Steel

20149338

Price Range
$664.7108 - $599.9015

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
  • Contact Surface
    8718.0
Square Nut - TR16 x 4; 30.0; Brass

20149208

Price Range
$110.364 - $99.6035

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR40 x 7; 60.0; Steel

20149314

Price Range
$283.0966 - $255.4946

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut - TR10 x 2; 17.0; Steel

20148652

Price Range
$21.4281 - $19.3389

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
  • Contact Surface
    150.0
Square Nut - TR18 x 8; 30.0; Steel

20148775

Price Range
$46.6891 - $42.1369

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    470.0
Square Nut - TR26 x 5; 40.0; Steel

20148867

Price Range
$32.2295 - $29.0871

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1005.0
Square Nut - TR36 x 2; 60.0; Steel

20148959

Price Range
$135.625 - $122.4016

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1950.0
Square Nut - TR36 x 6; 60.0; Steel

20148973

Price Range
$126.9144 - $114.5401

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1950.0
Square Nut - TR16 x 4; 35.0; Bronze

20149086

Price Range
$248.5151 - $224.2849

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR30 x 6; 50.0; Brass

20149161

Price Range
$323.2527 - $291.7356

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2554.0
Square Nut - TR20 x 4; 40.0; Steel

20149291

Price Range
$158.7954 - $143.3128

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR18 x 4; 35.0; Steel

20149369

Price Range
$123.7784 - $111.7101

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut - TR60 x 9; 80.0; Steel

20149413

Price Range
$604.1716 - $545.2649

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
  • Contact Surface
    8718.0
Square Nut - TR10 x 2; 17.0; Steel

20148645

Price Range
$16.4631 - $14.858

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    150.0
Square Nut - TR16 x 4; 28.0; Steel

20148737

Price Range
$23.9543 - $21.6188

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR22 x 5; 35.0; Steel

20148812

Price Range
$40.069 - $36.1623

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    700.0
Square Nut - TR28 x 5; 45.0; Steel

20148881

Price Range
$52.351 - $47.2468

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1175.0
Square Nut - TR40 x 7; 60.0; Steel

20148997

Price Range
$128.5694 - $116.0339

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR40 x 7; 60.0; Steel

20149000

Price Range
$151.3041 - $136.552

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0