Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$28.1436 - $31.1842 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Left Hand
4.0
$149.0516 - $165.1542 Request the lead time here
TR44 x 7
44.0
Steel
65.0
Right Hand
7.0
$545.2649 - $604.1716 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Right Hand
9.0
$107.7007 - $119.336 Request the lead time here
TR16 x 4
16.0
Steel
35.0
Left Hand
4.0
$35.9264 - $39.8077 Request the lead time here
TR24 x 5
24.0
Steel
40.0
Right Hand
5.0
$41.6652 - $46.1665 Request the lead time here
TR24 x 5
24.0
Steel
40.0
Left Hand
5.0
$95.5156 - $105.8345 Request the lead time here
TR36 x 6
36.0
Steel
60.0
Right Hand
6.0
$108.1725 - $119.8587 Request the lead time here
TR16 x 4
16.0
Brass
30.0
Left Hand
4.0
$388.8235 - $430.8294 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Right Hand
6.0
$330.728 - $366.4576 Request the lead time here
TR20 x 4
20.0
Bronze
40.0
Left Hand
4.0
$19.3389 - $21.4281 Request the lead time here
TR10 x 2
10.0
Steel
17.0
Left Hand
2.0
$42.1369 - $46.6891 Request the lead time here
TR18 x 8
18.0
Steel
30.0
Right Hand
8.0
$236.4701 - $262.0168 Request the lead time here
TR16 x 4
16.0
Bronze
35.0
Left Hand
4.0
$536.696 - $594.6771 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Left Hand
6.0
$76.6484 - $84.9289 Request the lead time here
TR12 x 3
12.0
Brass
25.0
Right Hand
3.0
$122.6373 - $135.8863 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Left Hand
4.0
$84.667 - $93.8138 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Right Hand
3.0
$67.0575 - $74.302 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Left Hand
6.0
$703.5144 - $779.5173 Request the lead time here
TR40 x 7
40.0
Bronze
60.0
Right Hand
7.0
$224.2849 - $248.5151 Request the lead time here
TR16 x 4
16.0
Bronze
35.0
Right Hand
4.0
  • of 4
Square Nut - TR18 x 4; 30.0; Steel

20148768

Price Range
$31.1842 - $28.1436

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR44 x 7; 65.0; Steel

20149017

Price Range
$165.1542 - $149.0516

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2940.0
Square Nut - TR60 x 9; 80.0; Steel

20149413

Price Range
$604.1716 - $545.2649

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
  • Contact Surface
    8718.0
Square Nut - TR16 x 4; 35.0; Steel

20149277

Price Range
$119.336 - $107.7007

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR24 x 5; 40.0; Steel

20148843

Price Range
$39.8077 - $35.9264

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    845.0
Square Nut - TR24 x 5; 40.0; Steel

20148850

Price Range
$46.1665 - $41.6652

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    845.0
Square Nut - TR36 x 6; 60.0; Steel

20148966

Price Range
$105.8345 - $95.5156

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    3630.0
Square Nut - TR16 x 4; 30.0; Brass

20149130

Price Range
$119.8587 - $108.1725

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR36 x 6; 60.0; Brass

20149246

Price Range
$430.8294 - $388.8235

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    3630.0
Square Nut - TR20 x 4; 40.0; Bronze

20149055

Price Range
$366.4576 - $330.728

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR10 x 2; 17.0; Steel

20148652

Price Range
$21.4281 - $19.3389

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
  • Contact Surface
    150.0
Square Nut - TR18 x 8; 30.0; Steel

20148775

Price Range
$46.6891 - $42.1369

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    470.0
Square Nut - TR16 x 4; 35.0; Bronze

20149048

Price Range
$262.0168 - $236.4701

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR30 x 6; 50.0; Bronze

20149062

Price Range
$594.6771 - $536.696

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR12 x 3; 25.0; Brass

20149192

Price Range
$84.9289 - $76.6484

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    411.0
Square Nut - TR18 x 4; 35.0; Steel

20149284

Price Range
$135.8863 - $122.6373

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR12 x 3; 25.0; Steel

20149345

Price Range
$93.8138 - $84.667

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    739.0
Square Nut - TR30 x 6; 45.0; Steel

20148928

Price Range
$74.302 - $67.0575

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR40 x 7; 60.0; Bronze

20149116

Price Range
$779.5173 - $703.5144

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR16 x 4; 35.0; Bronze

20149086

Price Range
$248.5151 - $224.2849

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0