Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$18.0025 - $19.9473 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Left Hand
3.0
$26.0998 - $28.9193 Request the lead time here
TR20 x 4
20.0
Steel
35.0
Right Hand
4.0
$33.7253 - $37.3688 Request the lead time here
TR26 x 5
26.0
Steel
40.0
Left Hand
5.0
$56.6018 - $62.7168 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Right Hand
6.0
$236.4701 - $262.0168 Request the lead time here
TR16 x 4
16.0
Bronze
35.0
Left Hand
4.0
$536.696 - $594.6771 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Left Hand
6.0
$76.6484 - $84.9289 Request the lead time here
TR12 x 3
12.0
Brass
25.0
Right Hand
3.0
$122.6373 - $135.8863 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Left Hand
4.0
$84.667 - $93.8138 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Right Hand
3.0
$19.8892 - $22.0379 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Right Hand
3.0
$39.3854 - $43.6404 Request the lead time here
TR14 x 6
14.0
Steel
25.0
Right Hand
6.0
$44.8884 - $49.7378 Request the lead time here
TR20 x 8
20.0
Steel
35.0
Right Hand
8.0
$82.3871 - $91.2878 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Right Hand
6.0
$142.7625 - $158.1857 Request the lead time here
TR18 x 4
18.0
Brass
35.0
Left Hand
4.0
$99.6035 - $110.364 Request the lead time here
TR16 x 4
16.0
Brass
30.0
Right Hand
4.0
$232.4608 - $257.5743 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Right Hand
7.0
$18.3955 - $20.3829 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Right Hand
4.0
$67.0575 - $74.302 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Left Hand
6.0
$703.5144 - $779.5173 Request the lead time here
TR40 x 7
40.0
Bronze
60.0
Right Hand
7.0
$25.3136 - $28.0482 Request the lead time here
TR12 x 6
12.0
Steel
25.0
Right Hand
6.0
  • of 4
Square Nut - TR12 x 3; 25.0; Steel

20148676

Price Range
$19.9473 - $18.0025

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    739.0
Square Nut - TR20 x 4; 35.0; Steel

20148782

Price Range
$28.9193 - $26.0998

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut - TR26 x 5; 40.0; Steel

20148874

Price Range
$37.3688 - $33.7253

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1005.0
Square Nut - TR30 x 6; 45.0; Steel

20148911

Price Range
$62.7168 - $56.6018

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR16 x 4; 35.0; Bronze

20149048

Price Range
$262.0168 - $236.4701

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR30 x 6; 50.0; Bronze

20149062

Price Range
$594.6771 - $536.696

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR12 x 3; 25.0; Brass

20149192

Price Range
$84.9289 - $76.6484

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    411.0
Square Nut - TR18 x 4; 35.0; Steel

20149284

Price Range
$135.8863 - $122.6373

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR12 x 3; 25.0; Steel

20149345

Price Range
$93.8138 - $84.667

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    739.0
Square Nut - TR14 x 3; 25.0; Steel

20148690

Price Range
$22.0379 - $19.8892

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut - TR14 x 6; 25.0; Steel

20148713

Price Range
$43.6404 - $39.3854

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut - TR20 x 8; 35.0; Steel

20148805

Price Range
$49.7378 - $44.8884

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    590.0
Square Nut - TR32 x 6; 55.0; Steel

20148935

Price Range
$91.2878 - $82.3871

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1430.0
Square Nut - TR18 x 4; 35.0; Brass

20149147

Price Range
$158.1857 - $142.7625

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR16 x 4; 30.0; Brass

20149208

Price Range
$110.364 - $99.6035

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR40 x 7; 60.0; Steel

20149390

Price Range
$257.5743 - $232.4608

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR16 x 4; 28.0; Steel

20148720

Price Range
$20.3829 - $18.3955

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR30 x 6; 45.0; Steel

20148928

Price Range
$74.302 - $67.0575

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR40 x 7; 60.0; Bronze

20149116

Price Range
$779.5173 - $703.5144

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR12 x 6; 25.0; Steel

20148683

Price Range
$28.0482 - $25.3136

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    210.0