Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$18.3955 - $20.3829 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Right Hand
4.0
$31.4455 - $34.8426 Request the lead time here
TR20 x 4
20.0
Steel
35.0
Left Hand
4.0
$54.3221 - $60.1907 Request the lead time here
TR28 x 5
28.0
Steel
45.0
Left Hand
5.0
$67.0575 - $74.302 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Left Hand
6.0
$703.5144 - $779.5173 Request the lead time here
TR40 x 7
40.0
Bronze
60.0
Right Hand
7.0
$421.0553 - $466.5431 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Left Hand
6.0
$388.8235 - $430.8294 Request the lead time here
TR40 x 7
40.0
Brass
60.0
Right Hand
7.0
$201.9587 - $223.777 Request the lead time here
TR30 x 6
30.0
Steel
50.0
Left Hand
6.0
$36.1623 - $40.069 Request the lead time here
TR22 x 5
22.0
Steel
35.0
Right Hand
5.0
$224.2849 - $248.5151 Request the lead time here
TR16 x 4
16.0
Bronze
35.0
Right Hand
4.0
$44.8884 - $49.7378 Request the lead time here
TR20 x 8
20.0
Steel
35.0
Right Hand
8.0
$164.5385 - $182.3141 Request the lead time here
TR20 x 4
20.0
Brass
40.0
Right Hand
4.0
$136.552 - $151.3041 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
$56.6018 - $62.7168 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Right Hand
6.0
$142.7625 - $158.1857 Request the lead time here
TR18 x 4
18.0
Brass
35.0
Left Hand
4.0
$122.6373 - $135.8863 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Left Hand
4.0
$687.8702 - $762.1831 Request the lead time here
TR50 x 8
50.0
Steel
70.0
Right Hand
8.0
$108.1725 - $119.8587 Request the lead time here
TR16 x 4
16.0
Brass
30.0
Left Hand
4.0
$21.6188 - $23.9543 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Left Hand
4.0
$19.8892 - $22.0379 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Right Hand
3.0
  • of 4
Square Nut - TR16 x 4; 28.0; Steel

20148720

Price Range
$20.3829 - $18.3955

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR20 x 4; 35.0; Steel

20148799

Price Range
$34.8426 - $31.4455

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR28 x 5; 45.0; Steel

20148898

Price Range
$60.1907 - $54.3221

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1175.0
Square Nut - TR30 x 6; 45.0; Steel

20148928

Price Range
$74.302 - $67.0575

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR40 x 7; 60.0; Bronze

20149116

Price Range
$779.5173 - $703.5144

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR36 x 6; 60.0; Brass

20149178

Price Range
$466.5431 - $421.0553

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    3630.0
Square Nut - TR40 x 7; 60.0; Brass

20149253

Price Range
$430.8294 - $388.8235

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR30 x 6; 50.0; Steel

20149307

Price Range
$223.777 - $201.9587

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR22 x 5; 35.0; Steel

20148812

Price Range
$40.069 - $36.1623

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    700.0
Square Nut - TR16 x 4; 35.0; Bronze

20149086

Price Range
$248.5151 - $224.2849

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR20 x 8; 35.0; Steel

20148805

Price Range
$49.7378 - $44.8884

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    590.0
Square Nut - TR20 x 4; 40.0; Brass

20149222

Price Range
$182.3141 - $164.5385

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut - TR40 x 7; 60.0; Steel

20149000

Price Range
$151.3041 - $136.552

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut - TR30 x 6; 45.0; Steel

20148911

Price Range
$62.7168 - $56.6018

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR18 x 4; 35.0; Brass

20149147

Price Range
$158.1857 - $142.7625

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR18 x 4; 35.0; Steel

20149284

Price Range
$135.8863 - $122.6373

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR50 x 8; 70.0; Steel

20149406

Price Range
$762.1831 - $687.8702

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    6502.0
Square Nut - TR16 x 4; 30.0; Brass

20149130

Price Range
$119.8587 - $108.1725

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR16 x 4; 28.0; Steel

20148737

Price Range
$23.9543 - $21.6188

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR14 x 3; 25.0; Steel

20148690

Price Range
$22.0379 - $19.8892

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0