Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$19.3389 - $21.4281 Request the lead time here
TR10 x 2
10.0
Steel
17.0
Left Hand
2.0
$40.6433 - $45.0341 Request the lead time here
TR22 x 5
22.0
Steel
35.0
Left Hand
5.0
$114.5401 - $126.9144 Request the lead time here
TR36 x 6
36.0
Steel
60.0
Left Hand
6.0
$178.3745 - $197.6449 Request the lead time here
TR20 x 4
20.0
Brass
40.0
Left Hand
4.0
$97.7954 - $108.3606 Request the lead time here
TR16 x 4
16.0
Steel
35.0
Right Hand
4.0
$23.5055 - $26.0448 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Right Hand
4.0
$85.3745 - $94.5978 Request the lead time here
TR30 x 2
30.0
Steel
45.0
Right Hand
2.0
$173.5005 - $192.2444 Request the lead time here
TR44 x 7
44.0
Steel
65.0
Left Hand
7.0
$18.3955 - $20.3829 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Right Hand
4.0
$131.7565 - $145.9906 Request the lead time here
TR18 x 4
18.0
Brass
35.0
Right Hand
4.0
$82.3871 - $91.2878 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Right Hand
6.0
$146.2215 - $162.0183 Request the lead time here
TR40 x 4
40.0
Steel
60.0
Right Hand
4.0
$310.6029 - $344.1584 Request the lead time here
TR20 x 4
20.0
Bronze
40.0
Right Hand
4.0
$388.8235 - $430.8294 Request the lead time here
TR40 x 7
40.0
Brass
60.0
Right Hand
7.0
$107.7007 - $119.336 Request the lead time here
TR16 x 4
16.0
Steel
35.0
Left Hand
4.0
$14.858 - $16.4631 Request the lead time here
TR10 x 2
10.0
Steel
17.0
Right Hand
2.0
$21.6188 - $23.9543 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Left Hand
4.0
$36.1623 - $40.069 Request the lead time here
TR22 x 5
22.0
Steel
35.0
Right Hand
5.0
$47.2468 - $52.351 Request the lead time here
TR28 x 5
28.0
Steel
45.0
Right Hand
5.0
$116.0339 - $128.5694 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Right Hand
7.0
  • of 4
Square Nut - TR10 x 2; 17.0; Steel

20148652

Price Range
$21.4281 - $19.3389

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
  • Contact Surface
    150.0
Square Nut - TR22 x 5; 35.0; Steel

20148829

Price Range
$45.0341 - $40.6433

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    700.0
Square Nut - TR36 x 6; 60.0; Steel

20148973

Price Range
$126.9144 - $114.5401

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1950.0
Square Nut - TR20 x 4; 40.0; Brass

20149154

Price Range
$197.6449 - $178.3745

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR16 x 4; 35.0; Steel

20149352

Price Range
$108.3606 - $97.7954

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR18 x 4; 30.0; Steel

20148751

Price Range
$26.0448 - $23.5055

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut - TR30 x 2; 45.0; Steel

20148904

Price Range
$94.5978 - $85.3745

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1335.0
Square Nut - TR44 x 7; 65.0; Steel

20149024

Price Range
$192.2444 - $173.5005

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2940.0
Square Nut - TR16 x 4; 28.0; Steel

20148720

Price Range
$20.3829 - $18.3955

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR18 x 4; 35.0; Brass

20149215

Price Range
$145.9906 - $131.7565

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut - TR32 x 6; 55.0; Steel

20148935

Price Range
$91.2878 - $82.3871

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1430.0
Square Nut - TR40 x 4; 60.0; Steel

20148980

Price Range
$162.0183 - $146.2215

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2400.0
Square Nut - TR20 x 4; 40.0; Bronze

20149093

Price Range
$344.1584 - $310.6029

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut - TR40 x 7; 60.0; Brass

20149253

Price Range
$430.8294 - $388.8235

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR16 x 4; 35.0; Steel

20149277

Price Range
$119.336 - $107.7007

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR10 x 2; 17.0; Steel

20148645

Price Range
$16.4631 - $14.858

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    150.0
Square Nut - TR16 x 4; 28.0; Steel

20148737

Price Range
$23.9543 - $21.6188

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR22 x 5; 35.0; Steel

20148812

Price Range
$40.069 - $36.1623

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    700.0
Square Nut - TR28 x 5; 45.0; Steel

20148881

Price Range
$52.351 - $47.2468

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1175.0
Square Nut - TR40 x 7; 60.0; Steel

20148997

Price Range
$128.5694 - $116.0339

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0