Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$173.1791 - $191.8882 Request the lead time here
TR20 x 4
20.0
Brass
40.0
Left Hand
4.0
$159.7462 - $177.004 Request the lead time here
TR20 x 4
20.0
Brass
40.0
Right Hand
4.0
$54.9532 - $60.8901 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Right Hand
6.0
$119.0654 - $131.9284 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Left Hand
4.0
$52.7399 - $58.4375 Request the lead time here
TR28 x 5
28.0
Steel
45.0
Left Hand
5.0
$65.1044 - $72.1379 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Left Hand
6.0
$81.056 - $89.8128 Request the lead time here
TR12 x 3
12.0
Brass
25.0
Left Hand
3.0
$529.3834 - $586.5743 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Right Hand
9.0
$105.0218 - $116.3677 Request the lead time here
TR16 x 4
16.0
Brass
30.0
Left Hand
4.0
$377.4986 - $418.281 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Right Hand
6.0
$104.5638 - $115.8602 Request the lead time here
TR16 x 4
16.0
Steel
35.0
Left Hand
4.0
$126.8505 - $140.5546 Request the lead time here
TR20 x 4
20.0
Steel
40.0
Right Hand
4.0
$43.581 - $48.2891 Request the lead time here
TR20 x 8
20.0
Steel
35.0
Right Hand
8.0
$79.9875 - $88.6289 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Right Hand
6.0
$141.9626 - $157.2993 Request the lead time here
TR40 x 4
40.0
Steel
60.0
Right Hand
4.0
$178.2165 - $197.4699 Request the lead time here
TR30 x 6
30.0
Steel
50.0
Right Hand
6.0
$139.1386 - $154.1703 Request the lead time here
TR20 x 4
20.0
Steel
40.0
Left Hand
4.0
$108.4564 - $120.1732 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Right Hand
4.0
$24.5763 - $27.2313 Request the lead time here
TR12 x 6
12.0
Steel
25.0
Right Hand
6.0
$19.3099 - $21.396 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Right Hand
3.0
  • of 4
Square Nut - TR20 x 4; 40.0; Brass

20149154

Price Range
$191.8882 - $173.1791

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR20 x 4; 40.0; Brass

20149222

Price Range
$177.004 - $159.7462

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut - TR30 x 6; 45.0; Steel

20148911

Price Range
$60.8901 - $54.9532

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR18 x 4; 35.0; Steel

20149284

Price Range
$131.9284 - $119.0654

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR28 x 5; 45.0; Steel

20148898

Price Range
$58.4375 - $52.7399

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1175.0
Square Nut - TR30 x 6; 45.0; Steel

20148928

Price Range
$72.1379 - $65.1044

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR12 x 3; 25.0; Brass

20149123

Price Range
$89.8128 - $81.056

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    411.0
Square Nut - TR60 x 9; 80.0; Steel

20149413

Price Range
$586.5743 - $529.3834

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
  • Contact Surface
    8718.0
Square Nut - TR16 x 4; 30.0; Brass

20149130

Price Range
$116.3677 - $105.0218

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR36 x 6; 60.0; Brass

20149246

Price Range
$418.281 - $377.4986

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    3630.0
Square Nut - TR16 x 4; 35.0; Steel

20149277

Price Range
$115.8602 - $104.5638

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR20 x 4; 40.0; Steel

20149376

Price Range
$140.5546 - $126.8505

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut - TR20 x 8; 35.0; Steel

20148805

Price Range
$48.2891 - $43.581

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    590.0
Square Nut - TR32 x 6; 55.0; Steel

20148935

Price Range
$88.6289 - $79.9875

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1430.0
Square Nut - TR40 x 4; 60.0; Steel

20148980

Price Range
$157.2993 - $141.9626

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2400.0
Square Nut - TR30 x 6; 50.0; Steel

20149383

Price Range
$197.4699 - $178.2165

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR20 x 4; 40.0; Steel

20149291

Price Range
$154.1703 - $139.1386

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR18 x 4; 35.0; Steel

20149369

Price Range
$120.1732 - $108.4564

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut - TR12 x 6; 25.0; Steel

20148683

Price Range
$27.2313 - $24.5763

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    210.0
Square Nut - TR14 x 3; 25.0; Steel

20148690

Price Range
$21.396 - $19.3099

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0