Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.
Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Finish | Compatible Wall Thickness Range | Full Material | View | |
|---|---|---|---|---|---|---|---|
| $2.6359 - $4.8558 | Request the lead time here |
Black
|
Textured
|
|
Nylon
|
||
| $2.1838 - $4.0227 | Request the lead time here |
Black
|
Textured
|
|
Nylon
|
||
| $2.0055 - $3.6944 | Request the lead time here |
Black
|
Textured
|
|
Nylon
|
||
| $6.0819 - $11.2037 | Request the lead time here |
Chrome
|
|
|
Cast Aluminium Alloy
|
||
| $0.4842 - $0.8919 | Request the lead time here |
Black
|
Textured
|
|
High Density Polyethylene
|
||
| $2.4198 - $4.4577 | Request the lead time here |
Black
|
Textured
|
|
Nylon
|
||
| $1.1935 - $2.9839 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $1.0464 - $1.9277 | Request the lead time here |
Black
|
Textured
|
|
High Density Polyethylene
|
||
| $2.6359 - $4.8558 | Request the lead time here |
Black
|
Textured
|
|
Nylon
|
||
| $2.0854 - $3.8414 | Request the lead time here |
Black
|
Textured
|
|
Nylon
|
||
| $0.4346 - $1.0867 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.7497 - $1.3811 | 20 In stock |
Black
|
Textured
|
|
High Density Polyethylene
|
||
| $3.0669 - $5.6496 | Request the lead time here |
Black
|
Textured
|
|
Nylon
|
||
| $2.6626 - $4.9049 | Request the lead time here |
Black
|
Textured
|
|
Nylon
|
||
| $4.9066 - $9.0384 | Request the lead time here |
Chrome
|
|
|
Cast Aluminium Alloy
|
||
| $0.507 - $1.2678 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $1.2339 - $2.273 | Request the lead time here |
Black
|
Textured
|
|
High Density Polyethylene
|
||
| $1.7962 - $3.3088 | Request the lead time here |
Black
|
Textured
|
|
High Density Polyethylene
|
||
| $4.5981 - $8.4702 | Request the lead time here |
Black
|
Textured
|
|
Nylon
|
||
| $1.3115 - $3.2785 | 426 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue