Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Colour Finish Compatible Wall Thickness Range Full Material View
$1.0464 - $1.9277 Request the lead time here
Black
Textured
High Density Polyethylene
$5.2865 - $9.7383 Request the lead time here
Chrome
Cast Aluminium Alloy
$0.4715 - $1.1788 26 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.42 - $1.0498 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.0168 - $2.5418 511 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$2.2985 - $4.2342 Request the lead time here
Black
Textured
Nylon
$1.7536 - $3.2303 Request the lead time here
Black
Textured
Nylon
$2.1838 - $4.0227 Request the lead time here
Black
Textured
Nylon
$2.0055 - $3.6944 Request the lead time here
Black
Textured
Nylon
$1.6633 - $3.0641 Request the lead time here
Black
Textured
Nylon
$2.6359 - $4.8558 Request the lead time here
Black
Textured
Nylon
$1.955 - $3.6015 Request the lead time here
Black
Textured
Nylon
$2.6798 - $4.9364 Request the lead time here
Black
Textured
Nylon
  • of 3
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498646

Price Range
$1.9277 - $1.0464

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - Cast Aluminium Alloy

PZAS250-15M10

Price Range
$9.7383 - $5.2865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498585

Price Range
$1.1788 - $0.4715

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
  • Metal Prongs
    No
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498583

Price Range
$1.0498 - $0.42

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M6
  • Metal Prongs
    No
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498593

Price Range
$2.5418 - $1.0168

Stock Levels
511 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    No
Square Glide - Fitting Style - Push Fit ; Material - PA

499252

Price Range
$4.2342 - $2.2985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499229

Price Range
$3.2303 - $1.7536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499253

Price Range
$4.0227 - $2.1838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - PA

499239

Price Range
$3.6944 - $2.0055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499240

Price Range
$3.0641 - $1.6633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - PA

499241

Price Range
$4.8558 - $2.6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - PA

499238

Price Range
$3.6015 - $1.955

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499250

Price Range
$4.9364 - $2.6798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8