Menu Search

Square Tube Connectors

In stock

These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.

It can be used for a variety of industries, including construction and manufacturing. They come in a variety of options: Threaded inserts made of all metal are appropriate for heavy-duty applications. They work well with adjustable feet, tilt guides, and castors. M8 or M10 threads with a mild steel retaining nut for a secure fit. The metal thread enables smooth, repeatable adjustment, and the two-piece mouldings fit neatly into the tubes. Standard Threaded Inserts can be used with adjustable feet (SR1572) or tilt glides (SR1575). M8 and M10 thread sizes are offered for type 2 Square inserts, which are suited for wall thicknesses of 1.0-2.0mm. Heavy Duty Square Threaded Inserts with an interference fit are also available. They are heavy duty for high weight capacity and are ideal for use with machine feet.

  • Material: PA, Nylon
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Fitting Style Colour Insert Height Head Diameter View
$1.9188 - $3.5347 Request the lead time here
Black
$1.8724 - $3.4492 Request the lead time here
Black
$2.0478 - $3.7724 Request the lead time here
Black
$3.2552 - $5.9965 Request the lead time here
Black
$22.3316 - $41.1373 Request the lead time here
Black
$15.1876 - $27.9773 Request the lead time here
Black
$20.3431 - $37.4742 Request the lead time here
Black
$13.5619 - $24.9823 Request the lead time here
Black
$10.0743 - $18.558 Request the lead time here
Black
$18.9861 - $34.9746 Request the lead time here
Black
$1.9972 - $3.6792 Request the lead time here
Black
$3.944 - $7.2652 Request the lead time here
Black
$2.6614 - $4.9027 Request the lead time here
Black
$2.2304 - $4.1086 Request the lead time here
Black
$2.5226 - $4.6467 Request the lead time here
Black
$2.3832 - $4.3901 Request the lead time here
Black
$2.0637 - $3.8017 Request the lead time here
Black
$2.5812 - $4.7549 Request the lead time here
Black
$2.6602 - $4.9005 Request the lead time here
Black
$1.1465 - $2.1119 819 In stock
Black
  • of 2
Tube Connectors M6 25.0 mm 1.5 mm 42.0 mm Nylon

550306

Price Range
$3.5347 - $1.9188

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
Expanding Tube Connector Round M8 22.0 mm 1.0 mm Nylon

550317

Price Range
$3.4492 - $1.8724

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
  • Head Shape
    Round
Tube Connectors M8 25.0 mm 1.5 mm 42.0 mm Nylon

550324

Price Range
$3.7724 - $2.0478

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
Tube Connectors M10 35.0 mm 1.5 mm 42.0 mm Nylon

550344

Price Range
$5.9965 - $3.2552

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-5W

Price Range
$41.1373 - $22.3316

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    6
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-3WC

Price Range
$27.9773 - $15.1876

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    2
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-4WF

Price Range
$37.4742 - $20.3431

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    5
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-3WF

Price Range
$24.9823 - $13.5619

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    3
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-2W

Price Range
$18.558 - $10.0743

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    1
Square Tube Connectors - ; 1.5; Nylon ; Black

CIT-250-15-4W

Price Range
$34.9746 - $18.9861

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon;Steel
  • Colour
    Black
  • Type
    4
Tube Connectors M8 22.0 mm 1.2 mm 42.0 mm Nylon

550320

Price Range
$3.6792 - $1.9972

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
Tube Connectors M10 38.0 mm 1.2 mm 42.0 mm Nylon

550348

Price Range
$7.2652 - $3.944

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
Tube Connectors M8 30.0 mm 1.5 mm 42.0 mm Nylon

550332

Price Range
$4.9027 - $2.6614

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
Tube Connectors M10 30.0 mm 1.5 mm 42.0 mm Nylon

550341

Price Range
$4.1086 - $2.2304

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
Tube Connectors M6 28.0 mm 1.5 mm 41.0 mm Nylon

550305

Price Range
$4.6467 - $2.5226

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
Expanding Tube Connector Round M8 28.0 mm 2.0 mm Nylon

550328

Price Range
$4.3901 - $2.3832

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
  • Head Shape
    Round
Expanding Tube Connector Round M8 28.0 mm 2.0 mm Nylon

550329

Price Range
$3.8017 - $2.0637

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
  • Head Shape
    Round
Tube Connectors M10 35.0 mm 1.5 mm 42.0 mm Nylon

550345

Price Range
$4.7549 - $2.5812

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)
Expanding Tube Connector Round M8 30.0 mm 2.0 mm Nylon

550336

Price Range
$4.9005 - $2.6602

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Male (with bolt)
  • Head Shape
    Round
Tube Connectors M6 19.0 mm 1.5 mm 39.0 mm Nylon

550307

Price Range
$2.1119 - $1.1465

Stock Levels
819 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Type
    Female (with nut)