Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Distance Across Flats | Material | View | |
|---|---|---|---|---|---|---|
| $1.014 - $1.1236 | Request the lead time here |
|
0.307 in
7.8 mm
|
PC
|
||
| $0.2934 - $0.3251 | Request the lead time here |
|
0.335 in
8.5 mm
|
Nylon 6/6
|
||
| $0.2965 - $0.3285 | Request the lead time here |
|
0.335 in
8.5 mm
|
PC
|
||
| $0.22 - $0.2439 | Request the lead time here |
|
0.157 in
4.0 mm
|
Nylon 6/6
|
||
| $0.2185 - $0.23 | 30 In stock |
|
|
PC
|
||
| $0.2009 - $0.2115 | 30 In stock |
|
|
PC
|
||
| Request the lead time here |
|
0.244 in
6.2 mm
|
Nylon 6/6
|
|||
| $0.0497 - $0.0524 | 500 In stock |
|
0.315 in
8.0 mm
|
Nylon 6/6
|
||
| $1.0959 - $1.1536 | Request the lead time here |
|
0.157 in
4.0 mm
|
PC
|
||
| $0.9066 - $0.9542 | Request the lead time here |
|
0.669 in
17.0 mm
|
PVDF
|
||
| $0.2295 - $0.4228 | 10 In stock |
|
0.315 in
8.0 mm
|
PC
|
||
| $0.1541 - $0.1622 | 417 In stock |
|
0.669 in
17.0 mm
|
Nylon 6/6
|
||
| $0.2499 - $0.263 | 6 In stock |
|
0.709 in
18.0 mm
|
PP
|
||
| $0.2859 - $0.3008 | 211 In stock |
|
0.709 in
18.0 mm
|
Nylon 6/6
|
||
| $0.6544 - $0.689 | Request the lead time here |
|
1.417 in
36.0 mm
|
Nylon 6/6
|
||
| $5.0702 - $5.6181 | Request the lead time here |
|
0.394 in
10.0 mm
|
PEEK
|
||
| $0.3154 - $0.3319 | 520 In stock |
|
0.827 in
21.0 mm
|
Nylon 6/6
|
||
| $0.2435 - $0.2565 | 210 In stock |
|
0.276 in
7.0 mm
|
Nylon 6/6
|
||
| $0.474 - $0.5252 | 1030 In stock |
|
0.197 in
5.0 mm
|
Nylon 6/6
|
||
| $0.9087 - $0.9567 | 10 In stock |
|
0.512 in
13.0 mm
|
PC