Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Distance Across Flats | Material | View | |
|---|---|---|---|---|---|---|
| 0030070500VR | $2.5338 - $2.6672 | Request the lead time here |
|
0.709 in
18.0 mm
|
PVDF
|
|
| $0.3014 - $0.3172 | 266 In stock |
|
0.945 in
24.0 mm
|
Nylon 6/6
|
||
| $0.1308 - $0.1377 | 9 In stock |
|
0.669 in
17.0 mm
|
PP
|
||
| $0.8405 - $0.8847 | 8 In stock |
|
0.512 in
13.0 mm
|
PVDF
|
||
| $1.3197 - $1.4623 | Request the lead time here |
|
0.217 in
5.5 mm
|
PEEK
|
||
| $0.9087 - $0.9567 | 10 In stock |
|
0.512 in
13.0 mm
|
PC
|
||
| $0.0476 - $0.0501 | 18 In stock |
|
0.315 in
8.0 mm
|
PP
|
||
| $0.0497 - $0.0524 | 500 In stock |
|
0.315 in
8.0 mm
|
Nylon 6/6
|
||
| $1.0959 - $1.1536 | Request the lead time here |
|
0.157 in
4.0 mm
|
PC
|
||
| $0.2639 - $0.2778 | 1102 In stock |
|
0.394 in
10.0 mm
|
Nylon 6/6
|
||
| $21.4718 - $39.5536 | Request the lead time here |
|
0.669 in
17.0 mm
|
PEEK
|
||
| $2.1141 - $2.2255 | Request the lead time here |
|
0.945 in
24.0 mm
|
PVDF
|
||
| $2.1614 - $2.3949 | Request the lead time here |
|
0.315 in
8.0 mm
|
PEEK
|
||
| $0.1732 - $0.1823 | 209 In stock |
|
0.217 in
5.5 mm
|
Nylon 6/6
|
||
| $0.2708 - $0.285 | Request the lead time here |
|
0.945 in
24.0 mm
|
PP
|
||
| $0.0854 - $0.0898 | 225 In stock |
|
0.512 in
13.0 mm
|
Nylon 6/6
|
||
| $0.2363 - $0.4353 | 14 In stock |
|
0.315 in
8.0 mm
|
PC
|
||
| $0.0475 - $0.0499 | 6670 In stock |
|
0.315 in
8.0 mm
|
Nylon 6/6
|
||
| $0.1197 - $0.1385 | 2019 In stock |
|
0.669 in
17.0 mm
|
Nylon 6/6
|
||
| $0.459 - $0.4832 | 260 In stock |
|
1.181 in
30.0 mm
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue