Menu Search

Standard Hex Nuts - Plastic

In stock

Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Distance Across Flats Material View
0030070500VR $2.5338 - $2.6672 Request the lead time here
18.0 mm
PVDF
$0.3014 - $0.3172 266 In stock
24.0 mm
Nylon 6/6
$0.1308 - $0.1377 9 In stock
17.0 mm
PP
$0.8405 - $0.8847 8 In stock
13.0 mm
PVDF
$1.3197 - $1.4623 Request the lead time here
5.5 mm
PEEK
$0.9087 - $0.9567 10 In stock
13.0 mm
PC
$0.0476 - $0.0501 18 In stock
8.0 mm
PP
$0.0497 - $0.0524 500 In stock
8.0 mm
Nylon 6/6
$1.0959 - $1.1536 Request the lead time here
4.0 mm
PC
$0.2639 - $0.2778 1102 In stock
10.0 mm
Nylon 6/6
$21.4718 - $39.5536 Request the lead time here
17.0 mm
PEEK
$2.1141 - $2.2255 Request the lead time here
24.0 mm
PVDF
$2.1614 - $2.3949 Request the lead time here
8.0 mm
PEEK
$0.1732 - $0.1823 209 In stock
5.5 mm
Nylon 6/6
$0.2708 - $0.285 Request the lead time here
24.0 mm
PP
$0.0854 - $0.0898 225 In stock
13.0 mm
Nylon 6/6
$0.2363 - $0.4353 14 In stock
8.0 mm
PC
$0.0475 - $0.0499 6670 In stock
8.0 mm
Nylon 6/6
$0.1197 - $0.1385 2019 In stock
17.0 mm
Nylon 6/6
$0.459 - $0.4832 260 In stock
30.0 mm
Nylon 6/6
  • of 3
Natural PVDF Standard Hex Nut - Thread Size M12; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in

0030070500VR

Price Range
$2.6672 - $2.5338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 14.8 mm | 0.583 in

0030090000VR

Price Range
$0.3172 - $0.3014

Stock Levels
266 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PP Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

0030060300VR

Price Range
$0.1377 - $0.1308

Stock Levels
9 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material
    PP
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PVDF Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

0030050500VR

Price Range
$0.8847 - $0.8405

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

184030070409

Price Range
$1.4623 - $1.3197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

170000800022

Price Range
$0.9567 - $0.9087

Stock Levels
10 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PP Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030300VR

Price Range
$0.0501 - $0.0476

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material
    PP
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black Nylon 6/6 Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030001VR

Price Range
$0.0524 - $0.0497

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M2; Distance Across Flats 4.0 mm | 0.157 in; Overall Height 1.6 mm | 0.063 in

170000200022

Price Range
$1.1536 - $1.0959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

0030040000VR

Price Range
$0.2778 - $0.2639

Stock Levels
1102 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

184100070409

Price Range
$39.5536 - $21.4718

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PVDF Standard Hex Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 14.8 mm | 0.583 in

0030090500VR

Price Range
$2.2255 - $2.1141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.0 mm | 0.157 in

184050070409

Price Range
$2.3949 - $2.1614

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black Nylon 6/6 Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

496241

Price Range
$0.1823 - $0.1732

Stock Levels
209 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PP Standard Hex Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 14.8 mm | 0.583 in

0030090300VR

Price Range
$0.285 - $0.2708

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material
    PP
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black Nylon 6/6 Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

0030050001VR

Price Range
$0.0898 - $0.0854

Stock Levels
225 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M4; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 3.3 mm | 0.13 in

170000400022

Price Range
$0.4353 - $0.2363

Stock Levels
14 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030000VR

Price Range
$0.0499 - $0.0475

Stock Levels
6670 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

0030060000VR

Price Range
$0.1385 - $0.1197

Stock Levels
2019 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M20; Distance Across Flats 30.0 mm | 1.181 in; Overall Height 18.0 mm | 0.709 in

0030110000VR

Price Range
$0.4832 - $0.459

Stock Levels
260 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal