Menu Search

Standard Hex Nuts - Plastic

In stock

Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Distance Across Flats Material View
$1.014 - $1.1236 Request the lead time here
7.8 mm
PC
$0.2934 - $0.3251 Request the lead time here
8.5 mm
Nylon 6/6
$0.2965 - $0.3285 Request the lead time here
8.5 mm
PC
$0.22 - $0.2439 Request the lead time here
4.0 mm
Nylon 6/6
$0.0497 - $0.0524 500 In stock
8.0 mm
Nylon 6/6
$1.0959 - $1.1536 Request the lead time here
4.0 mm
PC
$0.2639 - $0.2778 1102 In stock
10.0 mm
Nylon 6/6
$21.4718 - $39.5536 Request the lead time here
17.0 mm
PEEK
$0.474 - $0.5252 1030 In stock
5.0 mm
Nylon 6/6
$0.9087 - $0.9567 10 In stock
13.0 mm
PC
$7.8289 - $14.4216 Request the lead time here
13.0 mm
PEEK
$0.0476 - $0.0501 18 In stock
8.0 mm
PP
0030070500VR $2.5338 - $2.6672 Request the lead time here
18.0 mm
PVDF
$5.0702 - $5.6181 Request the lead time here
10.0 mm
PEEK
$1.6593 - $1.8385 Request the lead time here
7.0 mm
PEEK
$0.7051 - $0.7423 20 In stock
10.0 mm
PC
$0.2901 - $0.3055 Request the lead time here
8.0 mm
PVDF
$0.156 - $0.1642 1012 In stock
13.0 mm
Nylon 6/6
$0.3154 - $0.3319 520 In stock
21.0 mm
Nylon 6/6
$0.2435 - $0.2565 210 In stock
7.0 mm
Nylon 6/6
  • of 3
Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in; Natural; PC

0400632HNPC

Price Range
$1.1236 - $1.014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material
    PC
  • Nut Shape
    Hexagonal
  • Standards
    REACH, RoHS, UL
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; Nylon 6/6

0400832HN

Price Range
$0.3251 - $0.2934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Nut Shape
    Hexagonal
  • Standards
    REACH, RoHS, UL
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; PC

0400832HNPC

Price Range
$0.3285 - $0.2965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material
    PC
  • Nut Shape
    Hexagonal
  • Standards
    REACH, RoHS, UL
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2; Distance Across Flats 4.0 mm | 0.157 in; Overall Height 1.6 mm | 0.063 in

04M020040HN

Price Range
$0.2439 - $0.22

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black Nylon 6/6 Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030001VR

Price Range
$0.0524 - $0.0497

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M2; Distance Across Flats 4.0 mm | 0.157 in; Overall Height 1.6 mm | 0.063 in

170000200022

Price Range
$1.1536 - $1.0959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

0030040000VR

Price Range
$0.2778 - $0.2639

Stock Levels
1102 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

184100070409

Price Range
$39.5536 - $21.4718

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2.5; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

04M025045HN

Price Range
$0.5252 - $0.474

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

170000800022

Price Range
$0.9567 - $0.9087

Stock Levels
10 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

184080070409

Price Range
$14.4216 - $7.8289

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PP Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030300VR

Price Range
$0.0501 - $0.0476

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material
    PP
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PVDF Standard Hex Nut - Thread Size M12; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in

0030070500VR

Price Range
$2.6672 - $2.5338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

184060070409

Price Range
$5.6181 - $5.0702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

184040070409

Price Range
$1.8385 - $1.6593

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

170000600022

Price Range
$0.7423 - $0.7051

Stock Levels
20 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PVDF Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030500VR

Price Range
$0.3055 - $0.2901

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

0030050000VR

Price Range
$0.1642 - $0.156

Stock Levels
1012 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M14; Distance Across Flats 21.0 mm | 0.827 in; Overall Height 12.8 mm | 0.504 in

0030080000VR

Price Range
$0.3319 - $0.3154

Stock Levels
520 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black Nylon 6/6 Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

496242

Price Range
$0.2565 - $0.2435

Stock Levels
210 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal