Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Distance Across Flats | Material | View | |
|---|---|---|---|---|---|---|
| $0.2435 - $0.2565 | 210 In stock |
|
0.276 in
7.0 mm
|
Nylon 6/6
|
||
| $0.7051 - $0.7423 | 20 In stock |
|
0.394 in
10.0 mm
|
PC
|
||
| $0.2901 - $0.3055 | Request the lead time here |
|
0.315 in
8.0 mm
|
PVDF
|
||
| $0.2135 - $0.3935 | Request the lead time here |
|
0.197 in
5.0 mm
|
PC
|
||
| $0.0993 - $0.1046 | 310 In stock |
|
0.394 in
10.0 mm
|
Nylon 6/6
|
||
| $0.156 - $0.1642 | 1012 In stock |
|
0.512 in
13.0 mm
|
Nylon 6/6
|
||
| $0.3154 - $0.3319 | 520 In stock |
|
0.827 in
21.0 mm
|
Nylon 6/6
|
||
| $1.2427 - $1.3769 | Request the lead time here |
|
0.394 in
10.0 mm
|
PVDF
|
||
| $0.2965 - $0.3285 | Request the lead time here |
|
0.335 in
8.5 mm
|
PC
|
||
| $1.014 - $1.1236 | Request the lead time here |
|
0.307 in
7.8 mm
|
PC
|
||
| $0.22 - $0.2439 | Request the lead time here |
|
0.157 in
4.0 mm
|
Nylon 6/6
|
||
| $0.2934 - $0.3251 | Request the lead time here |
|
0.335 in
8.5 mm
|
Nylon 6/6
|
||
| $0.2009 - $0.2115 | 30 In stock |
|
|
PC
|
||
| $0.2185 - $0.23 | 30 In stock |
|
|
PC
|
||
| Request the lead time here |
|
0.244 in
6.2 mm
|
Nylon 6/6
|
|||
| $0.3014 - $0.3172 | 266 In stock |
|
0.945 in
24.0 mm
|
Nylon 6/6
|
||
| $0.1308 - $0.1377 | 9 In stock |
|
0.669 in
17.0 mm
|
PP
|
||
| $0.0854 - $0.0898 | 225 In stock |
|
0.512 in
13.0 mm
|
Nylon 6/6
|
||
| $2.1614 - $2.3949 | Request the lead time here |
|
0.315 in
8.0 mm
|
PEEK
|
||
| $0.1732 - $0.1823 | 209 In stock |
|
0.217 in
5.5 mm
|
Nylon 6/6