Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes | Distance Across Flats | Material | View | |
---|---|---|---|---|---|---|
$1.2065 - $1.3368 | Request the lead time here |
|
|
PVDF
|
||
$0.2203 - $0.2319 | 519 In stock |
|
|
PA
|
||
$2.0525 - $2.1607 | Request the lead time here |
|
|
PVDF
|
||
$1.6717 - $1.8524 | Request the lead time here |
|
0.197 in
5.0 mm
|
PEEK
|
||
$2.0985 - $2.3252 | Request the lead time here |
|
0.315 in
8.0 mm
|
PEEK
|
||
$0.1682 - $0.177 | 209 In stock |
|
|
PA
|
||
$0.2629 - $0.2767 | Request the lead time here |
|
|
PP
|
||
$0.223 - $0.4107 | 10 In stock |
|
0.217 in
5.5 mm
|
PC
|
||
$0.0829 - $0.0872 | 225 In stock |
|
|
PA
|
||
$0.0461 - $0.0485 | 1027 In stock |
|
|
PA
|
||
$0.1162 - $0.1345 | 2019 In stock |
|
|
PA
|
||
$0.4456 - $0.4691 | 260 In stock |
|
|
PA
|
||
$0.0483 - $0.0508 | 500 In stock |
|
|
PA
|
||
$1.0639 - $1.12 | Request the lead time here |
|
|
PC
|
||
0030070500VR | $2.46 - $2.5895 | Request the lead time here |
|
|
PVDF
|
|
$0.2562 - $0.2697 | 1102 In stock |
|
|
PA
|
||
$20.8464 - $38.4015 | Request the lead time here |
|
0.669 in
17.0 mm
|
PEEK
|
||
$4.9225 - $5.4544 | Request the lead time here |
|
0.394 in
10.0 mm
|
PEEK
|
||
$1.611 - $1.7849 | Request the lead time here |
|
0.276 in
7.0 mm
|
PEEK
|
||
$0.2817 - $0.2966 | Request the lead time here |
|
|
PVDF
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue