Menu Search

Standard Hex Nuts - Plastic

In stock

Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Distance Across Flats Material View
$1.014 - $1.1236 Request the lead time here
7.8 mm
PC
$0.2934 - $0.3251 Request the lead time here
8.5 mm
Nylon 6/6
$0.2965 - $0.3285 Request the lead time here
8.5 mm
PC
$0.22 - $0.2439 Request the lead time here
4.0 mm
Nylon 6/6
$0.2185 - $0.23 30 In stock
PC
$0.2009 - $0.2115 30 In stock
PC
Request the lead time here
6.2 mm
Nylon 6/6
$0.0497 - $0.0524 500 In stock
8.0 mm
Nylon 6/6
$1.0959 - $1.1536 Request the lead time here
4.0 mm
PC
$0.9066 - $0.9542 Request the lead time here
17.0 mm
PVDF
$0.2295 - $0.4228 10 In stock
8.0 mm
PC
$0.1541 - $0.1622 417 In stock
17.0 mm
Nylon 6/6
$0.2499 - $0.263 6 In stock
18.0 mm
PP
$0.2859 - $0.3008 211 In stock
18.0 mm
Nylon 6/6
$0.6544 - $0.689 Request the lead time here
36.0 mm
Nylon 6/6
$5.0702 - $5.6181 Request the lead time here
10.0 mm
PEEK
$0.3154 - $0.3319 520 In stock
21.0 mm
Nylon 6/6
$0.2435 - $0.2565 210 In stock
7.0 mm
Nylon 6/6
$0.474 - $0.5252 1030 In stock
5.0 mm
Nylon 6/6
$0.9087 - $0.9567 10 In stock
13.0 mm
PC
  • of 3
Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in; Natural; PC

0400632HNPC

Price Range
$1.1236 - $1.014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material
    PC
  • Nut Shape
    Hexagonal
  • Standards
    REACH, RoHS, UL
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; Nylon 6/6

0400832HN

Price Range
$0.3251 - $0.2934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Nut Shape
    Hexagonal
  • Standards
    REACH, RoHS, UL
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; PC

0400832HNPC

Price Range
$0.3285 - $0.2965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material
    PC
  • Nut Shape
    Hexagonal
  • Standards
    REACH, RoHS, UL
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2; Distance Across Flats 4.0 mm | 0.157 in; Overall Height 1.6 mm | 0.063 in

04M020040HN

Price Range
$0.2439 - $0.22

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PC Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.5 mm | 0.098 in

HN-M3-79

Price Range
$0.23 - $0.2185

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PC Standard Hex Nut - Thread Size M4; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 3.3 mm | 0.13 in

HN-M4-79

Price Range
$0.2115 - $0.2009

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.2 mm | 0.244 in; Overall Height 2.3 mm | 0.091 in

HN-4-40-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black Nylon 6/6 Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030001VR

Price Range
$0.0524 - $0.0497

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M2; Distance Across Flats 4.0 mm | 0.157 in; Overall Height 1.6 mm | 0.063 in

170000200022

Price Range
$1.1536 - $1.0959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PVDF Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

0030060500VR

Price Range
$0.9542 - $0.9066

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.4 mm | 0.173 in

170000500022

Price Range
$0.4228 - $0.2295

Stock Levels
10 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black Nylon 6/6 Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

0030060001VR

Price Range
$0.1622 - $0.1541

Stock Levels
417 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PP Standard Hex Nut - Thread Size M12; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in

0030070300VR

Price Range
$0.263 - $0.2499

Stock Levels
6 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material
    PP
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black Nylon 6/6 Standard Hex Nut - Thread Size M12; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in

0030070001VR

Price Range
$0.3008 - $0.2859

Stock Levels
211 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M24; Distance Across Flats 36.0 mm | 1.417 in; Overall Height 21.5 mm | 0.846 in

0030120000VR

Price Range
$0.689 - $0.6544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

184060070409

Price Range
$5.6181 - $5.0702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M14; Distance Across Flats 21.0 mm | 0.827 in; Overall Height 12.8 mm | 0.504 in

0030080000VR

Price Range
$0.3319 - $0.3154

Stock Levels
520 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black Nylon 6/6 Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

496242

Price Range
$0.2565 - $0.2435

Stock Levels
210 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2.5; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

04M025045HN

Price Range
$0.5252 - $0.474

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

170000800022

Price Range
$0.9567 - $0.9087

Stock Levels
10 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal